RIF-RPT-LDP-24DC/1X2/5X1/AU/FG
-
Relay module
1732886
Relay module with Push-in connection, consisting of: relay base with status LED, freewheeling diode, and retaining bracket, safety relay with force-guided contacts in accordance with DIN EN 61810-3, contact switching type: 5 N/O contacts and 1 N/C contact, input voltage: 24 V DC
Product details
| Product type | Relay Module |
| Product family | RIFLINE complete |
| Application | Forcibly guided contacts |
| Operating mode | 100% operating factor |
| Mechanical service life | approx. 107 cycles |
| B10d | 810000 Cycles (AC15, 250 V / 0.5 A, 1 NO) |
| 170000 Cycles (AC15; 250 V / 2 A; 1 NO) | |
| 318000 Cycles (DC13, 24 V / 1 A, 1 NO) | |
| 208000 Cycles (DC13, 24 V / 2 A, 1 NO) | |
| Insulation characteristics: Air clearances and creepage distances between the power circuits | |
| Insulation | Basic insulation |
| Safe isolation, reinforced insulation, and 6 kV between the coil and the contact circuit | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Data management status | |
| Date of last data management | 18.09.2025 |
| Maximum power dissipation for nominal condition | 0.56 W |
| Test voltage (Winding/contact) | 4 kVrms (50 Hz, 1 min., winding/contact) |
| Test voltage (open contact) | 1.5 kVrms (50 Hz, 1 min., open contact) |
| Test voltage () | 2.5 kVrms (50 Hz, 1 min, between contacts: 11-12 to 13-14) |
| Test voltage () | 4 kVrms (50 Hz, 1 min., between contacts: all others) |
| Air clearances and creepage distances between the power circuits | |
| Rated insulation voltage | 250 V AC (Input/output) |
| Rated surge voltage | 6 kV (Input/output) |
| Short-circuit protection device | |
| Current | 6 A (RT28-32) |
| Voltage | 250 V (SCPD) |
| Short-circuit current | 1 kA (conditional short-circuit current) |
| Coil side | |
| Nominal operating voltage UN | 24 V DC |
| Input voltage range in reference to UN | See derating diagram |
| Drive and function | monostable |
| Drive (polarity) | polarized |
| Typical input current at UN | 21 mA |
| Input power dissipation for UN | 0.5 W |
| Typical response time | ≤ 20 ms |
| Typical release time | ≤ 20 ms |
| Coil voltage | 24 V DC |
| Protective circuit | Freewheeling diode |
| Status display | LED (yellow) |
| Switching | |
| Contact switching type | 5 N/O contacts, 1 N/C contact |
| Type of switch contact | Single contact |
| Contact material | AgSnO, hard gold-plated |
| Maximum switching voltage | 250 V AC |
| 30 V DC | |
| Minimum switching voltage | 10 V DC (5 mA) |
| Limiting continuous current | 6 A |
| Maximum inrush current | 35 A (20 ms) |
| Min. switching current | 5 mA (10 V DC) |
| Interrupting rating (ohmic load) max. | 144 W (24 V DC) |
| 180 W (30 V DC) | |
| 1500 VA (250 V AC) | |
| Force-guided contacts in accordance with EN 61810-3 | Type A |
| Utilization category CB Scheme (IEC 60947-5-1) | AC15, 2 A/240 V (N/O contact) |
| DC13, 2 A/24 V (N/O contact) | |
| Connection method | Push-in connection |
| Stripping length | 8 mm |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| 0.2 mm² ... 1.5 mm² (Ferrule with plastic sleeve) | |
| 0.2 mm² ... 1.5 mm² (Ferrule with plastic sleeve, two conductors on double terminal block) | |
| Conductor cross-section AWG | 26 ... 16 (solid) |
| 24 ... 16 (flexible) |
| Item dimensions | |
| Width | 21 mm |
| Height | 113 mm |
| Depth | 70 mm |
| Flammability rating according to UL 94 | V0 (Housing) |
| Ambient conditions | |
| Degree of protection (Relay base) | IP20 (Relay base) |
| Degree of protection (Relay) | RT II (Relay) |
| Degree of protection (Installation location) | IP54 (Installation location) |
| Ambient temperature (operation) | -40 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 2000 m |
| CE | |
| Identification | CE-compliant |
| UL, USA/Canada | |
| Identification | UL/C-UL Listed UL 508 |
| All specifications in accordance with the standard | |
| Standards/regulations | IEC 60947-5-1 |
| IEC 61810-3 | |
| Air clearances and creepage distances between the power circuits | |
| Standards/regulations | EN 61810-1 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 1732886 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK652R |
| Product key | DK652R |
| GTIN | 4067923290846 |
| Weight per piece (including packing) | 87 g |
| Weight per piece (excluding packing) | 87 g |
| Customs tariff number | 85364110 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27371601 |
| ECLASS-15.0 | 27371601 |
ETIM
| ETIM 9.0 | EC001437 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150