The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

IOA REL 230V DO/BFI/NO/3.0A/EX - Relay module
2910421

Relay module for VIP I/O-Marshalling base elements. For switching 230 V AC loads up to max. 3 A. Integrated fuse and fuse failure indication. N/O contact can be used.

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

Output blown fuse indication
Active relay coil indication
Two-stage progressive release allowing for voltage checks with field-powered devices
Channel for marking accessories
Replaceable TE5-style fusing
230 V internal marshalling option for connected field device
Integrated keying reduces possible user error during replacement
Relay with NO contact