EMG 22-REL/KSR- 24/21-21
-
Relay module
2950323
Relay module, with soldered-in miniature switching relay, contact (AgNi): medium to large loads, 2 changeover contacts, input voltage 24 V AC/DC
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Operating mode | 100% operating factor |
| Mechanical service life | approx. 5x 107 cycles |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Data management status | |
| Date of last data management | 12.09.2025 |
| Maximum power dissipation for nominal condition | 0.43 W |
| Test voltage (Winding/contact) | 2.5 kV AC (50 Hz, 1 min., winding/contact) |
| Test voltage (Contact/contact) | 1 kV AC (50 Hz, 1 min., contact/contact) |
| Coil side | |
| Nominal input voltage UN | 24 V AC/DC |
| Input voltage range | 21.6 V AC/DC ... 26.4 V AC/DC (20 °C) |
| Drive and function | monostable |
| Drive (polarity) | polarized |
| Typical input current at UN | 18 mA |
| Typical response time | 8 ms |
| Typical release time | 10 ms |
| Protective circuit | Bridge rectifier; Bridge rectifier |
| Operating voltage display | Yellow LED |
| Switching | |
| Contact switching type | 2 changeover contacts |
| Type of switch contact | Single contact |
| Contact material | AgNi |
| Maximum switching voltage | 250 V AC/DC |
| Limiting continuous current | 3 A |
| Maximum inrush current | 5 A |
| Interrupting rating (ohmic load) max. | 70 W (at 24 V DC) |
| 85 W (at 48 V DC) | |
| 60 W (at 60 V DC) | |
| 40 W (at 110 V DC) | |
| 60 W (at 220 V DC) | |
| 750 VA (for 250 V AC) | |
| Coil side | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Contact side | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Width | 22.5 mm |
| Height | 75 mm |
| Depth | 62.5 mm |
| Color | green (RAL 6021) |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2950323 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK61C2 |
| Product key | DK61C2 |
| GTIN | 4017918083991 |
| Weight per piece (including packing) | 61.17 g |
| Weight per piece (excluding packing) | 61.6 g |
| Customs tariff number | 85364190 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371601 |
| ECLASS-15.0 | 27371601 |
ETIM
| ETIM 9.0 | EC001437 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | bbc33d36-c320-4018-86dd-36f254a3882f |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150