EMG 17-REL/KSR-G 24/2E/SO38
   - 
  Relay
    
      2941646
      
      
    
  
      Relay module for high continuous currents, with soldered-in relay, contacts (AgSnO): medium to large loads, 1 N/O contact, input voltage 24 V DC, limiting continuous current 10 A, with 2 inputs for manual/automatic
Product details
Compatible products
Your advantages
Can be snapped onto standard EN DIN rails
        Clear terminal marking using Phoenix Contact labeling material
        Modular DIN-rail mountable EMG housing with 17.5 mm design width
        User-friendly plug-in housing
        Easy maintenance