BC 17 REL-S/MSTB/R3,3K/R680
-
Relay module
2900116
Relay module, standard interface for fire alarm systems, with a firmly soldered miniature relay, 1 N/C contact, input voltage: 24 V DC
Product details
| Product type | Relay Module |
| Insulation characteristics: Air clearances and creepage distances, input/output | |
| Insulation | Basic insulation |
| Overvoltage category | III |
| Pollution degree | 2 |
| Data management status | |
| Date of last data management | 12.09.2025 |
| Air clearances and creepage distances, input/output | |
| Rated insulation voltage | 250 V |
| Rated surge voltage | 4 kV (1.2/50 μs) |
| Coil side | |
| Nominal input voltage UN | 24 V DC |
| Input voltage range | 19.2 V DC ... 26.4 V DC (20 °C) |
| Typical input current at UN | 10 mA |
| Protective circuit | Bridge rectifier; Bridge rectifier, varistor |
| Capacitor; Capacitor | |
| Operating voltage display | LED |
| Switching | |
| Contact switching type | 1 N/C contact |
| Contact material | AgSnO2, gold-plated |
| Note | A 680 Ω resistor is connected in series and a 3.3 kΩ resistor is connected parallel to the output |
| Maximum switching voltage | 30 V AC |
| Limiting continuous current | max. 3 A |
| Input | |
| Connection method | Screw connection |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 26 ... 14 |
| Output | |
| Connection method | Screw connection |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 26 ... 14 |
| Width | 17.8 mm |
| Height | 90 mm |
| Depth | 61 mm |
| Color | gray (RAL 7042) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Degree of protection (Installation location) | ≥ IP54 (Installation location) |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Air clearances and creepage distances, input/output | |
| Standards/regulations | EN 50178 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2900116 |
| Packing unit | 1 pc |
| Minimum order quantity | 50 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK64Y1 |
| Product key | DK64Y1 |
| GTIN | 4046356473705 |
| Weight per piece (including packing) | 75.4 g |
| Weight per piece (excluding packing) | 64.85 g |
| Customs tariff number | 85364190 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371601 |
| ECLASS-15.0 | 27371601 |
ETIM
| ETIM 9.0 | EC001437 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
| Lead (CAS: 7439-92-1) | |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150