PLC-BSP-TTL/1
-
Relay base
2982692
6.2 mm PLC basic terminal block for TTL signal with spring-cage connection, without relay or solid-state relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input voltage TTL (5 V DC)
This product needs further products for operation.
Mandatory accessories
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Relay socket |
Product family | PLC-INTERFACE |
Application | TTL signal at input |
Operating mode | 100% operating factor |
Nominal input voltage UN | 5 V DC (TTL) |
5 V DC (TTL) | |
Relay assembly | |
Rated control circuit supply voltage US | 5 V DC |
Voltage range with reference to US | 0.9 ... 1.2 |
Rated control supply current IS | 41 mA |
Rated actuating voltage UC | 5 V DC (TTL) |
Voltage range with reference to UC | 0.9 ... 1.2 |
Rated actuating current IC | 2.5 mA |
Typical response time | 4.5 ms |
Typical release time | 3.5 ms |
Operating voltage display | Yellow LED |
Protective circuit | Reverse polarity protection |
Surge protection | |
Surge voltage protection | > 6.5 V |
Optocoupler assembly | |
Rated control circuit supply voltage US | 5 V DC |
Voltage range with reference to US | 0.9 ... 1.2 |
Rated control supply current IS | 11.5 mA |
Rated actuating voltage UC | 5 V DC (TTL) |
Rated actuating current IC | 2.5 mA |
Switching level 1 signal ("H") (TTL signal) | > 2 V DC |
Switching level 0 signal ("L") (TTL signal) | < 0.8 V DC |
Typical response time | 35 µs |
Typical release time | 320 µs |
Operating voltage display | Yellow LED |
Protective circuit | Reverse polarity protection |
Surge protection | |
Transmission frequency | 1000 Hz |
Surge voltage protection | > 6.5 V |
Maximum switching voltage | 48 V DC |
Minimum switching voltage | 3 V DC |
Limiting continuous current | 100 mA |
Voltage drop at max. limiting continuous current | < 1 V |
Output circuit | 2-conductor, floating |
Protective circuit | Reverse polarity protection |
Surge protection | |
Maximum switching voltage | 33 V DC |
Minimum switching voltage | 3 V DC |
Limiting continuous current | 3 A |
Voltage drop at max. limiting continuous current | < 200 mV |
Maximum inrush current | 15 A (10 ms) |
Output circuit | 2-conductor, floating |
Protective circuit | Reverse polarity protection |
Surge protection |
Input side | |
Connection method | Spring-cage connection |
Stripping length | 8 mm |
Conductor cross section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.14 mm² ... 2.5 mm² |
Conductor cross section AWG | 26 ... 14 |
Output side | |
Connection method | Spring-cage connection |
Stripping length | 8 mm |
Conductor cross section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.14 mm² ... 2.5 mm² |
Conductor cross section AWG | 26 ... 14 |
Width | 6.2 mm |
Height | 80 mm |
Depth | 94 mm |
Color | green (RAL 6021) |
Flammability rating according to UL 94 | V0 (Housing) |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2982692 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | DK6211 |
Product key | DK6211 |
Catalog page | Page 356 (C-7-2013) |
GTIN | 4046356155229 |
Weight per piece (including packing) | 28.14 g |
Weight per piece (excluding packing) | 26.55 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS
ECLASS-11.0 | 27371603 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
FBST 500-PLC RD - Continuous plug-in bridge 2966786
-
FBST 500-PLC BU - Continuous plug-in bridge 2966692
-
FBST 500-PLC GY - Continuous plug-in bridge 2966838
-
FBST 6-PLC RD - Single plug-in bridge 2966236
-
FBST 6-PLC BU - Single plug-in bridge 2966812
-
FBST 6-PLC GY - Single plug-in bridge 2966825
-
FBST 8-PLC GY - Single plug-in bridge 2967688
-
NS 35/ 7,5 V2A UNPERF 2000MM - DIN rail, unperforated 0801377
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
ZB 6/WH-100:UNBEDRUCKT - Zack marker strip 5060935
-
PLC-ESK GY - Power terminal block 2966508
-
PLC-ATP BK - Separating plate 2966841
-
SZF 1-0,6X3,5 - Screwdriver 1204517
-
UC-TM 6 - Marker for terminal blocks 0818085
-
UCT-TM 6 - Marker for terminal blocks 0828736
Your advantages
6.2 mm narrow design width
Screw and spring-cage connection
RT III protection
Safe isolation in accordance with EN 50178 (VDE 0160)
Status indicator
Bridging options
4 kVrms electrical isolation between coil and contact
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116