The new fourth-generation QUINT ORING modules feature application-specific surge protection, as well as two outputs that ensure maximum system availability. The ACB Technology (Auto Current Balancing) also doubles the service life of the redundantly operated power supplies, and thus contributes to minimizing your system costs.
QUINT4-ORING/12-24DC/2X10/2X10
-
Redundancy module
1088206
Active redundancy module QUINT ORING with decoupling MOSFET, ACB Technology, DIN rail mounting, 12 V DC ... 24 V DC, 2x 10 A, 2x 10 A
Product details
Nominal input voltage range | 12 V DC ... 24 V DC |
Input voltage range | 8 V DC ... 29.5 V DC |
Voltage type of supply voltage | DC |
Nominal input current (IN) | 2x 10 A |
Static Boost (IStat.Boost) | 2x 12.5 A |
Dynamic Boost (IDyn.Boost) | 2x 20 A (5 s) |
Selective Fuse Breaking (ISFB) | 2x 60 A (15 ms) |
Reverse polarity protection | < yes60 V DC |
Intended listed circuit breaker for input protection | 60 V DC |
16 A (Characteristic B, C) | |
Voltage drop, input/output | typ. 0.1 V (IOUT = 10 A) |
Efficiency | typ. 98.5 % (12 V DC) |
typ. 99 % (24 V DC) | |
Nominal output voltage | UIn - 0.1 V |
Nominal output current (IN) | 2x 10 A |
1x 20 A | |
Static Boost (IStat.Boost) | 2x 12.5 A |
1x 25 A | |
Dynamic Boost (IDyn.Boost) | 2x 20 A (5 s) |
1x 40 A (5 s) | |
Selective Fuse Breaking (ISFB) | 2x 60 A (15 ms) |
1x 120 A (15 ms) | |
Connection in series | no |
Feedback voltage resistance | ≤ 32 V DC |
Protection against overvoltage at the output (OVP) | < 32 V DC |
Power loss nominal load max. | 4.08 W (IOUT = 40 A) |
4.25 W (IOUT = 20 A) |
Input | |
Position | 1.x |
Conductor connection | |
Connection method | Screw connection |
rigid | 0.2 mm² ... 6 mm² |
flexible | 0.2 mm² ... 4 mm² |
flexible with ferrule without plastic sleeve | 0.25 mm² ... 4 mm² |
flexible with ferrule with plastic sleeve | 0.25 mm² ... 4 mm² |
AWG | 24 ... 10 |
Stripping length | 8 mm |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Drive form screw head | Slotted L |
Output | |
Position | 2.x |
Conductor connection | |
Connection method | Screw connection |
rigid | 0.2 mm² ... 6 mm² |
flexible | 0.2 mm² ... 4 mm² |
flexible with ferrule without plastic sleeve | 0.25 mm² ... 4 mm² |
flexible with ferrule with plastic sleeve | 0.25 mm² ... 4 mm² |
AWG | 24 ... 10 |
Stripping length | 8 mm |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Drive form screw head | Slotted L |
Signal | |
Position | 3.x |
Conductor connection | |
Connection method | Push-in connection |
rigid | 0.2 mm² ... 1.5 mm² |
flexible | 0.2 mm² ... 1.5 mm² |
flexible with ferrule without plastic sleeve | 0.2 mm² ... 1.5 mm² |
flexible with ferrule with plastic sleeve | 0.2 mm² ... 0.75 mm² |
rigid (AWG) | 24 ... 16 |
Stripping length | 8 mm |
LED signaling | |
Types of signaling | DC OK (green) |
Signal threshold | Redundancy OK (LED lights up green) |
I < In (LED lights up green) | |
ACB OK (LED lights up green) | |
ACB OK (sources are slightly asymmetrical) (LED lights up green and yellow) | |
Sources are asymmetrical (LED flashing red) | |
Signal output Relay 13/14 | |
Connection labeling | 3.1, 3.2 |
Signalization designation | Relais 13/14 |
Switch contact (floating) | floating |
Digital | 30 V DC |
100 mA | |
Signal option | Redundancy OK |
Signal output Relay 23/24 | |
Connection labeling | 3.3, 3.4 |
Signalization designation | Relais 23/24 |
Switch contact (floating) | floating |
Digital | 30 V DC |
100 mA | |
Signal option | ACB OK |
Insulation voltage input, output / housing | 600 V AC |
850 V DC |
Product type | Redundancy module |
Product family | QUINT ORING |
MTBF (IEC 61709, SN 29500) | > 2101000 h (25 °C) |
> 1247000 h (40 °C) | |
> 599000 h (60 °C) | |
Environmental protection directive | RoHS Directive 2011/65/EU |
WEEE | |
Reach | |
LED | yes |
Insulation characteristics | |
Protection class | III |
Degree of pollution | 2 |
Life expectancy (electrolytic capacitors) | |
Current | 20 A |
Temperature | 40 °C |
Time | 295000 h |
Additional text | 12 V DC |
Life expectancy (electrolytic capacitors) | |
Current | 20 A |
Temperature | 40 °C |
Time | 240000 h |
Additional text | 24 V DC |
Item dimensions | |
Width | 39 mm |
Height | 130 mm |
Depth | 132 mm |
125 mm (Device depth (DIN rail mounting)) | |
Item dimensions with alternative mounting | |
Width | 122 mm |
Height | 130 mm |
Depth | 36 mm |
Installation dimensions | |
Installation distance right/left | 5 mm / 5 mm |
Installation distance top/bottom | 50 mm / 50 mm |
Mounting type | DIN rail mounting |
Assembly note | alignable: PN ≥50%, 5 mm horizontally, 15 mm next to active components, 50 mm vertically alignable: PN <50%, 0 mm horizontally, 40 mm vertically top, 20 mm vertically bottom |
Mounting position | horizontal DIN rail NS 35, EN 60715 |
Flammability rating according to UL 94 (housing / terminal blocks) | V0 |
Housing material | Metal |
Type of housing | Aluminum (AlMg3) |
Hood version | Galvanized sheet steel, free from chrome (VI) |
Side element version | Aluminum |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 70 °C (> 60 °C Derating: 2,5 %/K) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Maximum altitude | 5000 m |
Max. permissible relative humidity (operation) | ≤ 100 % (at 25 °C, non-condensing) |
Shock (operation) | 18 ms, 30g, per spatial direction (IEC 60068-2-27) |
Vibration (operation) | < 15 Hz, amplitude ±2.5 mm (IEC 60068-2-6) |
15 Hz ... 150 Hz, 2.3g, 90 min. | |
Temp code | T4 (-25 ... +70 °C; > 60 °C, Derating: 2,5 %/K) |
Electrical safety | |
Standard designation | Electrical safety (of control and regulation devices) |
Standards/specifications | IEC 61010-1 |
Protective extra-low voltage | |
Standard designation | Protective extra-low voltage |
Standards/specifications | EN 61010-1 (SELV) |
Protective extra-low voltage | |
Standard designation | Protective extra-low voltage |
Standards/specifications | IEC 61010-2-201 (PELV) |
Shipbuilding | |
Identification | DNV |
NK | |
UL | |
Identification | UL Listed UL 61010-1 |
UL | |
Identification | UL Listed UL 61010-2-201 |
UL | |
Identification | UL 121201 & CSA C22.2 No. 213-17 Class I, Division 2, Groups A, B, C, D T4 (Hazardous Location) |
CSA | |
Identification | CAN/CSA-C22.2 No. 61010-1-12 |
Identification | CAN/CSA C22.2 No. 61010-2-201:18 |
ATEX | |
Identification | II 3 G Ex ec nC IIC T4 Gc |
DEKRA 22ATEX0104 X | |
IECEx | |
Identification | Ex ec nC IIC T4 Gc |
IECEx DEK 22.0089X | |
UKEX | |
Identification | II 3 G Ex ec nC IIC T4 Gc |
DEKRA 22UKEX6029X |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
EMC requirements for noise emission | EN 61000-6-3 |
EN 61000-6-4 | |
EMC requirements for noise immunity | EN 61000-6-1 |
EN 61000-6-2 | |
Conducted noise emission | |
Standards/regulations | EN 55016 |
EN 61000-6-3 (Class B) | |
Noise emission | |
Standards/regulations | Additional basic standard EN 61000-6-5 (immunity in power station) |
Noise emission | |
Standards/regulations | EN 55016 |
EN 61000-6-3 (Class B) | |
DNV GL conducted noise emissions | |
DNV | Class B |
Additional text | Bridge and deck area |
DNV GL noise radiation | |
DNV | Class B |
Additional text | Bridge and deck area |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Contact discharge | 6 kV (Test Level 3) |
Discharge in air | 8 kV (Test Level 3) |
Comments | Criterion B |
Electromagnetic HF field | |
Standards/regulations | EN 61000-4-3 |
Electromagnetic HF field | |
Frequency range | 80 MHz ... 1 GHz |
Test field strength | 20 V/m (Test Level 3) |
Frequency range | 1 GHz ... 6 GHz |
Test field strength | 10 V/m (Test Level 3) |
Comments | Criterion A |
Fast transients (burst) | |
Standards/regulations | EN 61000-4-4 |
Fast transients (burst) | |
Input | 2 kV (Test Level 3 - asymmetrical) |
Output | 2 kV (Test Level 3 - asymmetrical) |
Signal | 2 kV (Test Level 4 - asymmetrical) |
Comments | Criterion A |
Surge voltage load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge voltage load (surge) | |
Input | 0.5 kV (Test Level 2 - symmetrical) |
1 kV (Test Level 2 - asymmetrical) | |
Output | 0.5 kV (Test Level 2 - symmetrical) |
1 kV (Test Level 2 - asymmetrical) | |
Comments | Criterion A |
Conducted interference | |
Standards/regulations | EN 61000-4-6 |
Conducted interference | |
Input/output/signal | asymmetrical |
Frequency range | 0.15 MHz ... 80 MHz |
Comments | Criterion A |
Voltage | 10 V (Test Level 3) |
Criteria | |
Criterion A | Normal operating behavior within the specified limits. |
Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
Item number | 1088206 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CMRI43 |
Product key | CMRI43 |
GTIN | 4055626887395 |
Weight per piece (including packing) | 597 g |
Weight per piece (excluding packing) | 320 g |
Customs tariff number | 85371091 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27371010 |
ETIM
ETIM 9.0 | EC000683 |
UNSPSC
UNSPSC 21.0 | 32151500 |
cULus Listed
Approval ID: FILE E 123528DNV
Approval ID: TAA000011FNK
Approval ID: TA25015MNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
500 V | 63 A | - 10 |
cULus Listed
Approval ID: FILE E 199827ATEX
Approval ID: DEKRA 22ATEX0104 XIECEx
Approval ID: IECEx DEK 22.0089XCCC
Approval ID: 2023322303005535UKCA-EX
Approval ID: DEKRA 22UKEX6029XNEPSI-EX
Approval ID: GYJ23.1282XEU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Lead (CAS: 7439-92-1) | |
SCIP | 421c8a32-1bd6-4afe-b797-f11276093b75 |
EF3.0 Climate Change | |
CO2e kg | 19.28 kg CO2e |
Compatible products
Your advantages
Service life of the redundant solution is doubled, thanks to uniform distribution of the load
Save energy
Permanent monitoring of redundancy
Consistent redundancy up to the load
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116