RC-12S1X12C3ENX - Rear panel feed-through
1242678

M23, Rear panel feed-through, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 12, Direction of rotation: Standard, contact connection type: Socket, Solder connection, Radial O-ring, Panel thickness max.: 2.5 mm, cable diameter range: 3 mm ... 10.5 mm, coding: X, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details







Compatible products