PV-SET 3ST/1000DC/15A-3MPP-SC
-
Surge protection device set
2800833
Surge protection in IP65 housing for the DC side of an inverter with three MPP trackers up to 1000 V DC, connection via SUNCLIX plug/socket, plug-in varistors with thermal disconnect device between L+, L-, and ground/PE.
Product details
| IEC test classification | PV T2 |
| Type | Installation housing |
| Distance between live and grounded parts | 8 mm |
| Surge protection fault message | optical |
| Insulation characteristics | |
| Protection class | II |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal current IN | 25 A DC (per MPP) |
| Indicator/remote signaling | |
| Switching function | Changeover contact, 1-pos. |
| Operating voltage | 5 V AC ... 250 V AC |
| 30 V DC | |
| Operating current | 5 mA AC ... 1.5 A |
| 1.5 A DC | |
| PE | |
| Connection method | Screw terminal blocks |
| Screw thread | M5 |
| Tightening torque, min | 4.5 Nm |
| Tightening torque | 30 lbf-in. (UL) |
| Stripping length | 16 mm |
| Connection method | MC 1,5/3 |
| Screw thread | M2 |
| Tightening torque, min | 0.25 Nm |
| Tightening torque | 2 lbf-in. ... 4 lbf-in. |
| Stripping length | 7 mm |
| Conductor cross-section flexible min. | 0.14 mm² |
| Conductor cross-section flexible max. | 1.5 mm² |
| Conductor cross-section, rigid min. | 0.14 mm² |
| Conductor cross-section, rigid max. | 1.5 mm² |
| Width | 300 mm |
| Height | 300 mm |
| Depth | 142 mm |
| Horizontal pitch | 14 Div. |
| Flammability rating according to UL 94 | V2 (Gehäuse / Deckel) |
| V0 (Steckverbinder) | |
| Cover material | Polycarbonate, transparent |
| Housing material | Polycarbonate, glass-fiber-reinforced |
| Connector material | PA |
| Direction of action | (L+)-PE & (L-)-PE & (L+)-(L-) |
| Maximum continuous operating voltage UC | 1000 V DC |
| Rated load current IL | ≤ 80 A DC |
| Protective conductor current IPE | ≤ 20 µA |
| ≤ 250 µA AC | |
| Standby power consumption PC | ≤ 20 mW |
| Nominal discharge current In (8/20) µs (L+) - (L-) | 15 kA |
| Nominal discharge current In (8/20) µs (L-) - PE | 15 kA |
| Maximum discharge current Imax (8/20) µs (L+) - (L-) | 40 kA |
| Total discharge current ITotal (8/20) µs | 40 kA |
| Voltage protection level Up (L+) - (L-) | ≤ 3.7 kV |
| Voltage protection level Up (L+) - PE | ≤ 3.7 kV |
| Voltage protection level Up (L-) - PE | ≤ 3.7 kV |
| Residual voltage Ures (L+) - (L-) | ≤ 3.7 kV (at In) |
| ≤ 3.1 kV (at 5 kA) | |
| ≤ 3.5 kV (at 10 kA) | |
| ≤ 4 kV (at 20 kA) | |
| ≤ 4.6 kV (at 30 kA) | |
| ≤ 5 kV (at 40 kA) | |
| Residual voltage Ures (L+) - PE | ≤ 3.7 kV (at In) |
| ≤ 3.1 kV (at 5 kA) | |
| ≤ 3.5 kV (at 10 kA) | |
| ≤ 4 kV (at 20 kA) | |
| ≤ 4.6 kV (at 30 kA) | |
| ≤ 5 kV (at 40 kA) | |
| Residual voltage Ures (L-) - PE | ≤ 3.7 kV (at In) |
| ≤ 3.1 kV (at 5 kA) | |
| ≤ 3.5 kV (at 10 kA) | |
| ≤ 4 kV (at 20 kA) | |
| ≤ 4.6 kV (at 30 kA) | |
| ≤ 5 kV (at 40 kA) | |
| Response time tA (L+) - (L-) | ≤ 25 ns |
| Response time tA (L+) - PE | ≤ 25 ns |
| Response time tA (L-) - PE | ≤ 25 ns |
| Max. backup fuse with branch wiring | not required |
| Protective circuit DC voltage side (DC) | |
| Rated surge voltage resistance Uimp | 6 kV |
| Short-circuit current ISCSTC | 25 A DC (per MPP) |
| Open-circuit voltage UOCSTC | 830 V DC (Solar generator) |
| Maximum discharge current Imax (8/20) µs (L+) - (L-) | 40 kA |
| Maximum discharge current Imax (8/20) µs (L-) - PE | 40 kA |
| Maximum discharge current Imax (8/20) µs (L+) - PE | 40 kA |
| Response time tA (L+) - (L-) | ≤ 25 ns |
| Response time tA (L+) - PE | ≤ 25 ns |
| Response time tA (L-) - PE | ≤ 25 ns |
| Recommended backup fuse maximum | not required |
| Total discharge current ITotal (8/20) µs | 40 kA |
| Insulation resistance Riso | > 5 GΩ (at 500 V DC) |
| Max. backup fuse with branch wiring | not required |
| Nominal discharge current In (8/20) µs (L+) - (L-) | 15 kA |
| Nominal discharge current In (8/20) µs (L+) - PE | 15 kA |
| Nominal discharge current In (8/20) µs (L-) - PE | 15 kA |
| Rated load current IL | ≤ 80 A DC |
| Residual voltage Ures (L+) - (L-) | ≤ 3.7 kV (at In) |
| ≤ 3.1 kV (at 5 kA) | |
| ≤ 3.5 kV (at 10 kA) | |
| ≤ 4 kV (at 20 kA) | |
| ≤ 4.6 kV (at 30 kA) | |
| ≤ 5 kV (at 40 kA) | |
| Residual voltage Ures (L+) - PE | ≤ 3.7 kV (at In) |
| ≤ 3.1 kV (at 5 kA) | |
| ≤ 3.5 kV (at 10 kA) | |
| ≤ 4 kV (at 20 kA) | |
| ≤ 4.6 kV (at 30 kA) | |
| ≤ 5 kV (at 40 kA) | |
| Residual voltage Ures (L-) - PE | ≤ 3.7 kV (at In) |
| ≤ 3.1 kV (at 5 kA) | |
| ≤ 3.5 kV (at 10 kA) | |
| ≤ 4 kV (at 20 kA) | |
| ≤ 4.6 kV (at 30 kA) | |
| ≤ 5 kV (at 40 kA) | |
| Protective conductor current IPE | ≤ 20 µA |
| ≤ 250 µA AC | |
| Voltage protection level Up (L+) - (L-) | ≤ 3.7 kV |
| Voltage protection level Up (L+) - PE | ≤ 3.7 kV |
| Voltage protection level Up (L-) - PE | ≤ 3.7 kV |
| Standby power consumption PC | ≤ 20 mW |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP65 | |
| Impact strength | IK08 |
| Ambient conditions | A, B |
| Ambient temperature (operation) | -30 °C ... 55 °C |
| Air clearances and creepage distances | |
| Standards/regulations | EN 50539-11 |
| Standards/specifications | IEC 61439-2 |
| Note | 2011 |
| Standards/specifications | EN 61439-2 |
| Note | 2011 |
| Standards/specifications | EN 50539-11 |
| Note | Surge protection |
| Mounting type | Surface/Panel mounting |
| Item number | 2800833 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL1341 |
| Product key | CL1341 |
| GTIN | 4046356654814 |
| Weight per piece (including packing) | 3,250 g |
| Weight per piece (excluding packing) | 3,250 g |
| Customs tariff number | 85363030 |
| Country of origin | Country of origin will be provided upon delivery. |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150