ZFK3DSA 1,5-5,08-24 BKBD:M1-19
   - 
  PCB terminal block
    
      1707319
      
      
    
  
      Printed circuit board terminal, nominal current: 12 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm2, number of potentials: 72, number of rows: 3, number of positions per row: 24, product range: ZFK3DS(A) 1,5, pitch: 5.08 mm, connection method: Spring-cage connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 3.4 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard
Product details
Compatible products
Your advantages
Defined contact force ensures that contact remains stable over the long term
        Clamping space opened by means of fixed screwdriver enables convenient conductor connection
        Conductor connection on several levels enables higher contact density
        The latching on the side enables various numbers of positions to be combined