cULus Recognized
Approval ID: E60425-20030527Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
Field wiring | 300 V | 1 A | 26 - 20 | |
Factory wiring | 300 V | 2 A | 26 - 20 | |
Use group D | ||||
Field wiring | 300 V | 1 A | 26 - 20 | |
Factory wiring | 300 V | 2 A | 26 - 20 |