The robust power supplies with IP67 degree of protection are ideally suited for decentral supply in the field. The weather-resistant cast-aluminum housing protects the devices against dust and water. This enables the power supplies to ensure high system availability even in harsh ambient conditions. The different device connections provide flexibility during mounting.
TRIO-PS67/1AC/24DC/3.75/M12-A
-
Power supply
1376306
Primary-switched power supply unit TRIO POWER, M12 circular connector, Panel mounting, input: 1-phase, output: 24 V DC / 3.75 A
Product details
AC operation | |
Supply system configuration | Star network (TN, TT, IT (PE)) |
Nominal input voltage range | 100 V AC ... 277 V AC |
Input voltage range | 100 V AC ... 277 V AC -15 % ... +10 % |
115 V AC ... 277 V AC ±10 % (UL) | |
Derating | < 100 V AC ... 85 V AC (1 %/V) |
Switch-on voltage | ≥ 80 V AC |
Shut-down voltage | < 75 V AC |
Typical national grid voltage | 120 V AC |
230 V AC | |
Voltage type of supply voltage | AC |
Inrush current | ≤ 35 A (typical, 277 V AC) |
17 A (typical, 120 V AC) | |
Inrush current integral (I2t) | < 0.45 A2s |
AC frequency range | 50 Hz ... 60 Hz ±10 % |
Frequency range (fN) | 50 Hz ... 60 Hz ±10 % |
Mains buffering time | > 25 ms (120 V AC) |
> 25 ms (230 V AC) | |
Current consumption | 1 A (100 V AC) |
0.4 A (277 V AC) | |
Protective circuit | Transient surge protection; Varistor |
Power factor (cos phi) | > 0.92 |
Switch-on time | < 0.2 s |
Input fuse | 4 A (internal (device protection)) |
Recommended breaker for input protection | 6 A ... 16 A (US/CAN: branch circuit protection 20 A) (Characteristic B, C, D, K or comparable) |
Discharge current to PE | < 0.5 mA |
DC operation | |
Nominal input voltage range | 110 V DC ... 250 V DC |
Input voltage range | 110 V DC ... 250 V DC -20 % ... +10 % |
120 V DC ... 250 V DC ±10 % (UL) | |
Derating | < 110 V DC ... 88 V DC (1 %/V) |
Switch-on voltage | ≥ 75 V DC |
Shut-down voltage | < 70 V DC |
Voltage type of supply voltage | DC |
Current consumption | 0.88 A (110 V DC) |
0.38 A (250 V DC) |
Efficiency | typ. 93 % (120 V AC) |
typ. 94 % (230 V AC) | |
Nominal output voltage | 24 V DC ±2 % (SELV) |
Nominal output current (IN) | 3.75 A (NEC Class 2 Output) |
Derating | > 60 °C ... 70 °C (2.0 %/K) |
Feedback voltage resistance | ≤ 35 V DC |
Protection against overvoltage at the output (OVP) | ≤ 35 V DC |
Control deviation | < 1 % (change in load, static 10 % ... 90 %) |
< 3 % (Dynamic load change 10 % ... 90 %, 10 Hz) | |
< 0.1 % (change in input voltage ±10 %) | |
Residual ripple | ≤ 10 mVPP |
Short-circuit-proof | yes |
No-load proof | yes |
Output power | 90 W |
Peak switching voltages nominal load | < 100 mV |
Maximum no-load power dissipation | < 0.25 W (120 V AC) |
< 0.28 W (230 V AC) | |
Power loss nominal load max. | < 7.4 W (120 V AC) |
< 6 W (230 V AC) | |
Rise time | typ. 100 ms (UOUT (10 % ... 90 %)) |
Connection in parallel | yes, for increasing power and redundancy with diode |
Connection in series | yes, for increased output voltage |
Signal: DC OK | |
Continuous load current | 100 mA |
Input | |
Connection method | M12 circular connector |
Coding | S |
Type of locking | M12 screw locking |
Number of positions | 3 |
Output | |
Connection method | M12 circular connector |
Coding | A |
Type of locking | M12 screw locking |
Number of positions | 4 |
Types of signaling | LED |
Status display | 2 x LED (green) |
Signal output: LED status indicator | |
Signalization designation | AC OK |
Status display | LED |
Color | green |
AC OK | ACIn > 0.76 x ACN (ACN = 100 V AC) |
Signal output: LED status indicator | |
Signalization designation | DC OK |
Status display | LED |
Color | green |
DC OK | UOUT > 0.9 x UN (UN = 24 V DC) |
Number of phases | 1 |
Insulation voltage input/output | 4 kV AC (type test) |
3 kV AC (routine test) |
Product type | Power supply |
Product family | TRIO POWER |
MTBF (IEC 61709, SN 29500) | > 1475000 h (25 °C) |
> 1000000 h (40 °C) | |
> 500000 h (60 °C) | |
Insulation characteristics | |
Protection class | I |
Pollution degree | 2 (IEC 61010-1) |
Item dimensions | |
Width | 100 mm |
Height | 164 mm |
Depth | 53 mm |
Drill hole | |
Diameter | 4.2 mm |
Installation dimensions | |
Installation distance right/left | 20 mm / 20 mm |
Installation distance top/bottom | 50 mm / 100 mm |
Mounting type | Panel mounting |
With protective coating | no |
Flammability rating according to UL 94 (housing / terminal blocks) | V0 |
Housing material | Metal |
Type of housing | Aluminum (AlMg3) |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) | -25 °C ... 70 °C (Derating > 60 °C: 2 %/K) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Maximum altitude | ≤ 4000 m (> 2000 m, Derating: 10 %/1000 m) |
Climatic class | 4K26 (EN 60721-3-4) |
Max. permissible relative humidity (operation) | ≤ 100 % (at 25 °C, non-condensing) |
Permissible humidity (operation) | ≤ 100 % (at 25 °C, non-condensing) |
Shock | 18 ms, 30g, in each space direction (according to IEC 60068-2-27) |
Vibration (operation) | 10 Hz ... 59.6 Hz, amplitude ±0.35 mm (in accordance with IEC 60068-2-6) |
59.6 Hz ... 150 Hz, 5g, 20 cycles |
Overvoltage category | |
EN 61010-1 | II (≤ 4000 m) |
Overvoltage category | |
EN 62477-1 | III (≤ 2000 m) |
Electrical safety | |
Standard designation | Electrical safety |
Standards/specifications | IEC 61010-1 |
Protective extra-low voltage | |
Standard designation | Protective extra-low voltage |
Standards/specifications | IEC 61010-1 |
IEC 61010-2-201 (SELV) | |
Low-voltage power supplies, DC output | |
Standard designation | Low-voltage power supplies, DC output |
Standards/specifications | EN 61204-3 |
Safety requirements for electrical equipment for measurement, control, and laboratory use | |
Standard designation | Safety requirements for electrical equipment for measurement, control, and laboratory use |
Standards/specifications | IEC 61010-1 |
Limit values for harmonic currents | |
Standard designation | Limit values for harmonic currents |
Standards/specifications | EN 61000-3-2 |
Degrees of protection provided by enclosures (IP code) | |
Standard designation | Degrees of protection provided by enclosures (IP code) |
Standards/specifications | EN/IEC 60529 |
Mains variation/undervoltage | |
Standard designation | Mains variation/undervoltage |
Standards/specifications | SEMI F47 - 0706 |
UL | |
Identification | NEC Class 2 according to UL 1310 |
UL | |
Identification | UL/C-UL Listed UL 61010-1 |
UL | |
Identification | UL/C-UL Listed UL 61010-2-201 |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
Interference emission | Interference emission in accordance with EN 61000-6-3 (residential and commercial) and EN 61000-6-4 (industrial) |
Noise immunity | Immunity in accordance with EN 61000-6-1 (residential), EN 61000-6-2 (industrial) |
Conducted noise emission | |
Standards/regulations | EN 55016 |
EN 61000-6-3 (Class B) | |
Noise emission | |
Standards/regulations | EN 55011 (EN 55022) |
Noise emission | |
Standards/regulations | EN 55016 |
EN 61000-6-3 (Class B) | |
Harmonic currents | |
Standards/regulations | EN 61000-3-2 |
EN 61000-3-2 (Class A) | |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Contact discharge | 6 kV (Test Level 3) |
Comments | Criterion A |
Electromagnetic HF field | |
Standards/regulations | EN 61000-4-3 |
Electromagnetic HF field | |
Frequency range | 80 MHz ... 1 GHz |
Test field strength | 10 V/m (Test Level 3) |
Frequency range | 1 GHz ... 2 GHz |
Test field strength | 10 V/m (Test Level 3) |
Frequency range | 2 GHz ... 6 GHz |
Test field strength | 10 V/m (Test Level 3) |
Comments | Criterion A |
Fast transients (burst) | |
Standards/regulations | EN 61000-4-4 |
Fast transients (burst) | |
Input | 4 kV (Test Level 3 - asymmetrical) |
Output | 2 kV (Test Level 3 - asymmetrical) |
Comments | Criterion A |
Surge voltage load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge voltage load (surge) | |
Input | 2 kV (Test Level 4 - symmetrical) |
4 kV (Test Level 4 - asymmetrical) | |
Output | 1 kV (Test Level 3 - symmetrical) |
2 kV (Test Level 3 - asymmetrical) | |
Comments | Criterion A |
Conducted interference | |
Standards/regulations | EN 61000-4-6 |
Conducted interference | |
Input/Output | asymmetrical |
Frequency range | 0.15 MHz ... 80 MHz |
Comments | Criterion A |
Voltage | 10 V (Test Level 3) |
Voltage dips | |
Standards/regulations | EN 61000-4-11 |
Voltage | 230 V AC |
Frequency | 50 Hz |
Voltage dip | 70 % |
Number of periods | 25 periods |
Comments | Criterion A |
Voltage dip | 40 % |
Number of periods | 10 periods |
Comments | Criterion B |
Voltage dip | 0 % |
Number of periods | 1 period |
Comments | Criterion A |
Emitted interference | |
Standards/regulations | EN 61000-6-3 |
Radio interference voltage in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
Emitted radio interference in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
Criteria | |
Criterion A | Normal operating behavior within the specified limits. |
Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
Criterion C | Temporary adverse effects on the operating behavior, which the device corrects automatically or which can be restored by actuating the operating elements. |
Item number | 1376306 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CMPF13 |
Product key | CMPF13 |
GTIN | 4063151740160 |
Weight per piece (including packing) | 923 g |
Weight per piece (excluding packing) | 690 g |
Customs tariff number | 85044095 |
Country of origin | VN |
ECLASS
ECLASS-13.0 | 27040701 |
ECLASS-15.0 | 27040701 |
ETIM
ETIM 9.0 | EC002540 |
UNSPSC
UNSPSC 21.0 | 39121000 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | d6de200a-a36d-419b-aaa1-7f5e5d44befa |
Compatible products
-
SAC-3P- 1,0-PVC/M12FSS PE - Power cable 1411644
-
SACC-M12FSS-2PEPL-CM SH - Power connector 1080227
-
SACC-M12MS-4PL M - Connector 1424657
-
SACC-M12MS-4PL SH - Connector 1424666
-
SAC-4P-M12MS/ 1,5-PUR - Sensor/actuator cable 1668043
-
SAC-4P-M12MS/ 5,0-PUR - Sensor/actuator cable 1668069
-
SAC-4P-M12MS/10,0-PUR - Sensor/actuator cable 1682993
-
STEP3-DIODE/5-24DC/2X5/1X10/PT - Redundancy module 1283937
Your advantages
Direct installation at the load in the field reduces cable lengths and saves space in the control cabinet
The robust cast-aluminum housing ensures high system availability with resistance to extreme ambient conditions (temperature, dust, and water)
High shock and vibration resistance, plus high electric strength
Improved diagnostic options in the field with DC OK LED and AC OK LED
NEC Class 2 (POUT <100 W)
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150