TRIO POWER power supplies with standard functionality
The TRIO POWER power supply range with push-in connection has been perfected for use in machine building. All functions and the space-saving design of the single and three-phase modules are optimally tailored to the stringent requirements. Under challenging ambient conditions, the power supply units, which feature an extremely robust electrical and mechanical design, ensure the reliable supply of all loads.
TRIO-PS-2G/3AC/24DC/40
-
Power supply
2903156
Primary-switched TRIO power supply for DIN rail mounting, input: 3-phase, output: 24 V DC/40 A, dynamic boost, tool-free fast connection technology for solid and stranded conductors with ferrule
Product details
AC operation | |
Network type | Star network |
Nominal input voltage range | 3x 400 V AC ... 500 V AC |
Input voltage range | 3x 400 V AC ... 500 V AC -20 % ... +15 % |
Typical national grid voltage | 3x 400 V AC |
3x 480 V AC | |
Voltage type of supply voltage | AC |
Inrush current integral (I2t) | ≤ 1.1 A2s |
Inrush current limitation | 35 A (after 1 ms) |
AC frequency range | 50 Hz ... 60 Hz |
Frequency range (fN) | 50 Hz ... 60 Hz ±5 Hz |
Mains buffering time | > 10 ms (400 V AC) |
> 20 ms (480 V AC) | |
Current consumption | 3x 1.9 A (400 V AC) |
3x 1.7 A (500 V AC) | |
Nominal power consumption | 1335.1 VA |
Protective circuit | Transient surge protection; Varistor |
Power factor (cos phi) | 0.77 |
Typical response time | < 1 s |
Input fuse | 6.3 A (internal (device protection)) |
Recommended breaker for input protection | 10 A ... 16 A (Characteristics B, C, D, K) |
Discharge current to PE | < 3.5 mA |
< 2.5 mA (550 V AC, 60 Hz) | |
POWER factor | > 0.7 (400 V AC) |
> 0.7 (480 V AC) |
Efficiency | typ. 93 % (400 V AC) |
typ. 93.3 % (480 V AC) | |
Output characteristic | U/I with dynamic load reserve |
Nominal output voltage | 24 V DC ±1 % |
Setting range of the output voltage (USet) | 24 V DC ... 28 V DC (> 24 V DC, constant capacity restricted) |
Nominal output current (IN) | 40 A |
Dynamic Boost (IDyn.Boost) | 60 A (5 s) |
Derating | > 60 °C ... 70 °C (2.5 %/K) |
POWER factor | > 0.7 (400 V AC) |
> 0.7 (480 V AC) | |
Feedback voltage resistance | < 35 V |
Protection against overvoltage at the output (OVP) | ≤ 30 V DC |
Control deviation | < 1 % (change in load, static 10 % ... 90 %) |
< 3 % (Dynamic load change 10 % ... 90 %, 10 Hz) | |
< 0.1 % (change in input voltage ±10 %) | |
Residual ripple | ≤ 50 mVPP |
Short-circuit-proof | yes |
No-load proof | yes |
Output power | 960 W |
1440 W (5 s) | |
Maximum no-load power dissipation | typ. 14 W (400 V AC) |
typ. 17 W (480 V AC) | |
Power loss nominal load max. | < 70 W (480 V AC) |
typ. 72 W (480 V AC) | |
Short-circuit current | < 48 A DC (permanent) |
Rise time | ≤ 1 s (UOUT (10 % ... 90 %)) |
Connection in parallel | yes, for redundancy and increased capacity |
Connection in series | yes |
Signal: DC OK | |
Continuous load current | 100 mA |
Signal relay 13/14 | |
Default | closed |
Digital | 30 V AC 30 V DC 100 mA |
Input | |
Connection method | Push-in connection |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 4 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 2.5 mm² |
Single conductor/terminal point, stranded, with ferrule, min. | 0.2 mm² |
Single conductor/terminal point, stranded, with ferrule, max. | 2.5 mm² |
Conductor cross section AWG min. | 24 |
Conductor cross section AWG max. | 12 |
Stripping length | 10 mm |
Output | |
Connection method | Push-in connection |
Conductor cross section, rigid min. | 0.75 mm² |
Conductor cross section, rigid max. | 16 mm² |
Conductor cross section flexible min. | 0.75 mm² |
Conductor cross section flexible max. | 10 mm² |
Single conductor/terminal point, stranded, with ferrule, min. | 0.75 mm² |
Single conductor/terminal point, stranded, with ferrule, max. | 10 mm² |
Conductor cross section AWG min. | 20 |
Conductor cross section AWG max. | 4 |
Stripping length | 18 mm |
Signal | |
Connection method | Push-in connection |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 1.5 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 1.5 mm² |
Single conductor/terminal point, stranded, with ferrule, min. | 0.2 mm² |
Single conductor/terminal point, stranded, with ferrule, max. | 1.5 mm² |
Conductor cross section AWG min. | 24 |
Conductor cross section AWG max. | 16 |
Stripping length | 8 mm |
Types of signaling | LED |
Floating signal contact | |
Signal output: LED status indicator | |
Signalization designation | DC OK |
Status display | LED |
Color | green |
DC OK | UOUT > 0.9 x UN (UN = 24 V DC) |
Number of phases | 3 |
Insulation voltage input/output | 3 kV AC (type test) |
1.5 kV AC (routine test) |
Product type | Power supply |
Product family | TRIO POWER |
MTBF (IEC 61709, SN 29500) | > 1730000 h (25 °C) |
> 1051000 h (40 °C) | |
> 510000 h (60 °C) | |
Insulation characteristics | |
Protection class | I (in closed control cabinet) |
Degree of pollution | 2 |
Width | 110 mm |
Height | 130 mm |
Depth | 160 mm |
Installation dimensions | |
Installation distance right/left | 0 mm / 0 mm |
Installation distance top/bottom | 50 mm / 50 mm |
Mounting type | DIN rail mounting |
Assembly note | alignable: horizontally 0 mm (≤ 40 °C) 10 mm (≤ 70 °C), vertically 50 mm |
Mounting position | horizontal DIN rail NS 35, EN 60715 |
With protective coating | no |
Flammability rating according to UL 94 (housing / terminal blocks) | V0 |
Housing material | Metal |
Type of housing | Aluminum (AlMg3) |
Hood version | Polycarbonate |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 70 °C (> 60 °C Derating: 2,5 %/K) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Ambient temperature (start-up type tested) | -40 °C |
Maximum altitude | ≤ 4000 m (> 2000 m, Derating: 10 %/1000 m) |
Climatic class | 3K3 (in acc. with EN 60721) |
Max. permissible relative humidity (operation) | ≤ 95 % (at 25 °C, non-condensing) |
Shock | 11 ms, 15 g, in each space direction (according to IEC 60068-2-27) |
Vibration (operation) | DNV GL CG-0339 / Class B 2 Hz - 100 Hz resonance search, 90 min. in resonance, 2 Hz - 13.2 Hz, ±1 mm amplitude, 13.2 Hz - 100 Hz, 0.7g acceleration |
Rail applications | EN 50121-4 |
Standard – Electronic equipment for use in electrical power installations and their assembly into electrical power installations | EN 50178/VDE 0160 (PELV) |
Standard – Limitation of mains harmonic currents | EN 61000-3-2 |
Standard - Electrical safety | IEC 62368-1 (SELV) |
Standard – Safety extra-low voltage | IEC 62368-1 (SELV) und EN 60204-1 (PELV) |
Standard - Safe isolation | DIN VDE 0100-410 |
Standard - Safety of power supply units up to 1100 V (insulation distances) | DIN EN 61558-2-16 |
Overvoltage category | |
EN 60950-1 | II |
EN 62477-1 | III |
UL approvals | UL Listed UL 508 |
UL/C-UL Recognized UL 60950-1 | |
Conformity/Approvals | |
SIL in accordance with IEC 61508 | 0 |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
EMC requirements for noise emission | EN 61000-6-3 |
EN 61000-6-4 | |
EMC requirements for noise immunity | EN 61000-6-1 |
EN 61000-6-2 | |
Conducted noise emission | |
Standards/regulations | EN 55016 |
EN 61000-6-3 (Class B) | |
Noise emission | |
Standards/regulations | EN 55011 (EN 55022) |
Noise emission | |
Standards/regulations | EN 55016 |
EN 61000-6-3 (Class B) | |
Harmonic currents | |
Frequency range | Class A, B |
Flicker | |
Frequency range | 0 kHz ... 2 kHz |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Contact discharge | 6 kV (Test Level 3) |
Discharge in air | 8 kV (Test Level 3) |
Comments | Criterion A |
Electromagnetic HF field | |
Standards/regulations | EN 61000-4-3 |
Electromagnetic HF field | |
Frequency range | 80 MHz ... 6 GHz |
Test field strength | 10 V/m (Test Level 3) |
Frequency range | 80 MHz ... 6 GHz |
Test field strength | 10 V/m (Test Level 3) |
Frequency range | 80 MHz ... 6 GHz |
Test field strength | 10 V/m (Test Level 3) |
Comments | Criterion A |
Fast transients (burst) | |
Standards/regulations | EN 61000-4-4 |
Fast transients (burst) | |
Input | 4 kV (Test Level 3 - asymmetrical) |
Output | 2 kV (Test Level 3 - asymmetrical) |
Signal | 2 kV (Test Level 3 - asymmetrical) |
Comments | Criterion A |
Surge voltage load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge voltage load (surge) | |
Input | 3 kV (Test Level 4 - symmetrical) |
4 kV (Test Level 4 - asymmetrical) | |
Output | 1 kV (Test Level 3 - symmetrical) |
2 kV (Test Level 3 - asymmetrical) | |
Signal | 1 kV (Test Level 2 - asymmetrical) |
Comments | Criterion A |
Conducted interference | |
Standards/regulations | EN 61000-4-6 |
Conducted interference | |
Input/Output | asymmetrical |
Frequency range | 0.15 MHz ... 80 MHz |
Comments | Criterion A |
Voltage | 10 V (Test Level 3) |
Voltage dips | |
Standards/regulations | EN 61000-4-11 |
Voltage | 230 V AC |
Frequency | 50 Hz |
Emitted interference | |
Standards/regulations | EN 61000-6-3 |
Radio interference voltage in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
Emitted radio interference in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
Criteria | |
Criterion A | Normal operating behavior within the specified limits. |
Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
Criterion C | Temporary adverse effects on the operating behavior, which the device corrects automatically or which can be restored by actuating the operating elements. |
Item number | 2903156 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CMPO33 |
Product key | CMPO33 |
Catalog page | Page 259 (C-4-2019) |
GTIN | 4046356960977 |
Weight per piece (including packing) | 3,012 g |
Weight per piece (excluding packing) | 2,601.54 g |
Customs tariff number | 85044095 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27040701 |
ETIM
ETIM 9.0 | EC002540 |
UNSPSC
UNSPSC 21.0 | 39121000 |
UL Recognized
Approval ID: E211944EAC
Approval ID: RU S-DE.BL08.W.00764UL Listed
Approval ID: E123528cUL Listed
Approval ID: E123528EAC
Approval ID: RU S-DE.BL08.W.00764IECEE CB Scheme
Approval ID: DE/PTZ/0037/A1cUL Listed
Approval ID: E199827UL Listed
Approval ID: FILE E 199827EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Diboron trioxide (CAS: 1303-86-2) |
Lead monoxide (lead oxide) (CAS: 1317-36-8) | |
Lead (CAS: 7439-92-1) | |
SCIP | dff88d85-31f0-4e0e-b20d-f7a3440c0b7b |
EF3.0 Climate Change | |
CO2e kg | 60.28 kg CO2e |
Compatible products
-
CBM E4 24DC/0.5-10A NO-R - Electronic circuit breaker 2905743
-
CBM E8 24DC/0.5-10A NO-R - Electronic circuit breaker 2905744
-
VIP-2/SC/PDM-2/24 - Potential distributors 2315269
-
VIP-3/PT/PDM-2/24 - Potential distributors 2903798
-
CBMC E4 24DC/1-4A NO - Electronic circuit breaker 2906031
-
CBMC E4 24DC/1-10A NO - Electronic circuit breaker 2906032
-
PLT-SEC-T3-3S-230-FM - Type 3 surge protection device 2905230
-
PLT-SEC-T3-24-FM-PT - Type 3 surge protection device 2907925
Your advantages
Save time and costs, thanks to the Push-in connection and narrow design
Increase system availability, thanks to dynamic boost with 150 % of the nominal current for 5 seconds
Maximum flexibility due to the wide temperature range from -25°C to +70°C and device startup at -40°C
Electrically robust, thanks to high electric strength
Mechanically robust, thanks to high vibration and shock resistance
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116