QUINT POWER power supply units – Superior system availability with SFB technology
Compact power supply units of the new QUINT POWER generation maximize the availability of your system. With the SFB technology (Selective Fuse Breaking Technology), six times the nominal current for 12 ms, even the standard power circuit-breakers can now also be triggered reliably and quickly. Faulty current paths are switched off selectively, the fault is located and important system parts continue to operate. Comprehensive diagnostics are provided through constant monitoring of output voltage and current. This preventive function monitoring visualizes critical operating modes and reports them to the control unit before an error can occur.
QUINT-PS/2AC/1DC/24DC/20
-
Power supply unit
2320830
Primary-switched DIN rail power supply unit. AC input: suitable for operation between two phases (400 V AC). DC input: suitable for operation in an FI intermediate circuit. Output: 24 V DC/20 A.
Product details
AC operation | |
Nominal input voltage range | 2x 400 V AC ... 500 V AC |
Input voltage range | 2x 360 V AC ... 575 V AC |
Input voltage range AC | 2x 360 V AC ... 575 V AC |
Voltage type of supply voltage | AC/DC |
Inrush current | < 45 A (typical) |
Inrush current integral (I2t) | < 1.5 A2s |
AC frequency range | 45 Hz ... 65 Hz |
Frequency range DC | 0 Hz |
Mains buffering time | typ. 20 ms (400 V AC) |
Current consumption | 2.5 A (400 V AC) |
2.1 A (500 V AC) | |
Nominal power consumption | 888 VA |
Protective circuit | Transient surge protection; Varistor |
Input fuse | 3.15 A (slow-blow, internal) |
Recommended breaker for input protection | 10 A ... 16 A (Characteristic B, C) |
DC operation | |
Nominal input voltage range | 600 V DC |
Input voltage range | 450 V DC ... 840 V DC |
Input voltage range DC | 450 V DC ... 840 V DC |
Voltage type of supply voltage | AC/DC |
Mains buffering time | < 28 ms (600 V DC) |
Current consumption | 0.9 A (600 V DC) |
Protective circuit | Transient surge protection; Varistor |
Permissible backup fuse | 1000 V DC fuse 4 A 6 A |
Efficiency | > 92 % (600 V DC) |
> 90.5 % (400 V AC) | |
Nominal output voltage | 24 V DC ±1 % |
Setting range of the output voltage (USet) | 18 V DC ... 29.5 V DC (UIN ≥ 360 V AC / 480 V DC) |
18 V DC ... 26 V DC (< 480 V DC) | |
Nominal output current (IN) | 20 A (-25 °C ... 60 °C) |
POWER BOOST (IBoost) | 26 A (-25 °C ... 40 °C permanent, UOUT = 24 V DC ) |
Selective Fuse Breaking (ISFB) | 120 A (20 ms) |
Magnetic circuit breaker tripping | C6 / B16 |
Derating | 60 °C ... 70 °C (2.5 %/K) |
Feedback voltage resistance | < 35 V DC |
Protection against overvoltage at the output (OVP) | < 35 V DC |
Max. capacitive load | unlimited |
Active current limitation | Approx. 27 A |
Control deviation | < 1 % (change in load, static 10 % ... 90 %) |
< 2 % (change in load, dynamic 10 % ... 90 %) | |
< 0.1 % (change in input voltage ±10 %) | |
Residual ripple | < 50 mVPP (with nominal values) |
Output power | 480 W |
Peak switching voltages nominal load | < 50 mVPP (20 MHz) |
Maximum no-load power dissipation | 11 W |
Power loss nominal load max. | 51 W |
Rise time | < 2 ms (UOUT (10 % ... 90 %)) |
Connection in parallel | yes, for redundancy and increased capacity |
Connection in series | yes |
Signal: DC OK floating | |
Output description | UOUT >0.9 x UN: Relays closed |
Switching voltage range | ≤ 30 V AC/DC |
Maximum inrush current | ≤ 100 mA (short-circuit-proof) |
Signal: POWER BOOST, active | |
Output description | IOUT < IN: High signal |
Switching voltage range | 18 V DC ... 24 V DC |
Maximum inrush current | < 20 mA (short-circuit-proof) |
Signal: DCIN OK, active | |
Output description | UIN >450 V DC: high signal |
Switching voltage range | 18 V DC ... 24 V DC |
Maximum inrush current | < 20 mA (short-circuit-proof) |
Input | |
Connection method | Screw connection |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 6 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 4 mm² |
Conductor cross section AWG min. | 24 |
Conductor cross section AWG max. | 10 |
Stripping length | 8 mm |
Screw thread | M3 |
Tightening torque, min | 0.5 Nm |
Tightening torque max | 0.6 Nm |
Output | |
Connection method | Screw connection |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 6 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 4 mm² |
Conductor cross section AWG min. | 12 |
Conductor cross section AWG max. | 10 |
Stripping length | 8 mm |
Screw thread | M3 |
Tightening torque, min | 0.5 Nm |
Tightening torque max | 0.6 Nm |
Signal | |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 6 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 4 mm² |
Conductor cross section AWG min. | 24 |
Conductor cross section AWG max. | 10 |
Screw thread | M3 |
Tightening torque, min | 0.5 Nm |
Tightening torque max | 0.6 Nm |
Types of signaling | LED |
Relay contact | |
Signal output: DC OK floating | |
Status display | "DC OK" LED green |
Color | green |
Signal output: POWER BOOST, active | |
Status display | "BOOST" LED yellow/IOUT > IN : LED on |
Color | yellow |
Note on status display | LED on |
Signal output: DCIN OK, active | |
Status display | LED "DCIN OK" green / UIN > 450 V DC: LED on |
Color | green |
Note on status display | LED on |
Number of phases | 2.00 |
Insulation voltage input/output | 1.5 kV AC (type test) |
2 kV AC (routine test) | |
Insulation voltage output / PE | 500 V DC (routine test) |
Insulation voltage input / PE | 4 kV AC (type test) |
1.5 kV AC (routine test) |
Product type | Power supply |
Product family | QUINT POWER |
MTBF (IEC 61709, SN 29500) | > 860000 h (40 °C) |
Insulation characteristics | |
Protection class | I |
Degree of pollution | 2 |
Width | 120 mm |
Height | 130 mm |
Depth | 125 mm |
Installation dimensions | |
Installation distance right/left | 5 mm / 5 mm |
Installation distance top/bottom | 50 mm / 50 mm |
Mounting type | DIN rail mounting |
Assembly note | alignable: PN ≥50%, 5 mm horizontally, 15 mm next to active components, 50 mm vertically alignable: PN <50%, 0 mm horizontally, 40 mm vertically top, 20 mm vertically bottom |
Mounting position | horizontal DIN rail NS 35, EN 60715 |
With protective coating | no |
Housing material | Metal |
Housing material | Steel sheet, zinc-plated |
Type of housing | Steel sheet, zinc-plated |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 70 °C (> 60 °C Derating: 2,5 %/K) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Maximum altitude | ≤ 2000 m |
Climatic class | 3K3 (in acc. with EN 60721) |
Max. permissible relative humidity (operation) | ≤ 95 % (at 25 °C, non-condensing) |
Shock | 18 ms, 30g, in each space direction (according to IEC 60068-2-27) |
Vibration (operation) | < 15 Hz, amplitude ±2.5 mm (according to IEC 60068-2-6) |
15 Hz ... 150 Hz, 2.3g, 90 min. |
Rail applications | EN 50121-4 |
Standard – Electronic equipment for use in electrical power installations and their assembly into electrical power installations | EN 50178/VDE 0160 (PELV) |
Standard - Electrical safety | EN 60950-1/VDE 0805 (SELV) |
EN 61558-2-17 | |
Standard - Safe isolation | DIN VDE 0100-410 |
Standard - Safety of transformers | EN 61558-2-17 |
UL approvals | UL/C-UL listed UL 508 |
UL/C-UL Recognized UL 60950-1 |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Item number | 2320830 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CMPQ23 |
Product key | CMPQ23 |
Catalog page | Page 245 (C-4-2019) |
GTIN | 4046356580915 |
Weight per piece (including packing) | 2,026.7 g |
Weight per piece (excluding packing) | 2,000 g |
Customs tariff number | 85044095 |
Country of origin | CN |
ECLASS
ECLASS-11.0 | 27040701 |
ECLASS-13.0 | 27040701 |
ETIM
ETIM 8.0 | EC002540 |
UNSPSC
UNSPSC 21.0 | 39121000 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Your advantages
Compact buffer solution
Fast tripping of standard circuit breakers
Preventive function monitoring
Reliable starting of difficult loads and easy system extension
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116