ELR W3/ 9-400 S
-
Power electronics
2963569
Electronic reversing load relay, with integrated soft starter, 3 x 8 A load current
Product details
Product type | Solid-state contactor |
Operating mode | 100% operating factor |
Number of phases | 3 |
Mains type | 3-phase |
Test voltage (Input/output) | 2.5 kV (50 Hz, 60 s) |
Control | |
Input name | Control input right/left |
Nominal supply voltage | 24 V DC |
Supply voltage range with reference to UVN | 0.8 ... 1.2 |
Nominal input voltage UN | 24 V DC |
Input voltage range in reference to UN | 0.8 ... 1.2 |
0.8 ... 1.2 | |
Quiescent current | 85 mA |
Typical input current at UN | 5 mA |
Rated actuating voltage UC | 24 V DC |
Triggering voltage range | 19.2 V DC ... 28.8 V DC |
Voltage range with reference to UC | 0.8 ... 1.2 |
0.8 ... 1.2 | |
Rated actuating current IC | 5 mA |
Switch-on delay max. | < 35 ms |
Switch-off delay max. | < 25 ms |
Protective circuit | Reverse polarity protection; Series polarity protection diode |
Surge protection | |
Operating voltage display | Green LED |
Error indication | Red LED |
Status display | LED (yellow) |
Switch-over frequency | < 2.5 Hz (at cos φ = 0.5) |
AC output | |
Rated operating voltage Ue | 400 V AC |
Operating voltage range | 110 V AC ... 433 V AC |
Maximum switching voltage | 440 V AC (L1/T1) |
440 V AC (L2/T2) | |
440 V AC (L3/T3) | |
Peak offstate voltage | 1000 V |
Mains frequency | 50 Hz |
60 Hz | |
Continuous load current | 8 A (see derating curve) |
Load current range | 150 mA ... 8 A (at 20 °C Tu, see derating) |
Leakage current | 5 mA (IL1, in switched-off state) |
3 mA (IL2, in switched-off state) | |
3 mA (IL3, in switched-off state) | |
Residual voltage | typ. 1.5 V (For IL) |
Surge current | 230 A (tp = 10 ms, at 25 °C) |
Max. load value | 265 A2s |
Protective circuit | RC element; RC element |
Surge protection | |
Surge voltage protection | > 690 V |
Control circuits | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 6 mm² |
Conductor cross section flexible | 0.2 mm² ... 4 mm² |
Conductor cross section AWG | 24 ... 10 |
Load circuit | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 6 mm² |
Conductor cross section flexible | 0.2 mm² ... 4 mm² |
Conductor cross section AWG | 24 ... 10 |
Status display | LED (yellow) |
Operating voltage display | Green LED |
Error indication | Red LED |
Width | 62.5 mm |
Height | 84.1 mm |
Depth | 120 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | DIN EN 50178 |
Standards/regulations | |
Standards/regulations | EN 61000-6-2 |
EN 61000-6-4 |
Mounting type | DIN rail mounting |
Assembly note | Can be aligned with > 20 mm spacing |
Mounting position | Vertical (horizontal DIN rail) |
Item number | 2963569 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK7222 |
Product key | DK7222 |
Catalog page | Page 44 (C-5-2019) |
GTIN | 4017918922498 |
Weight per piece (including packing) | 789.5 g |
Weight per piece (excluding packing) | 663.72 g |
Customs tariff number | 85364900 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 39122333 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Parameterization is performed directly on the device via the display and keyboard
Drive can be controlled locally via keyboard
Start up time
Friction time
Torque start
Stop time
Torque stop
Braking torque
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116