The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

UT 6-QUATTRO/2P BU - Feed-through terminal block
3060571

Feed-through terminal block, nom. voltage: 1000 V, nominal current: 41 A, number of connections: 4, connection method: Screw/plug-in connection, Rated cross section: 6 mm2, cross section: 0.2 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue

Product details









Compatible products