CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 20 A | 28 - 12 | ||
Use group C | ||||
300 V | 20 A | 28 - 12 | ||
Use group D | ||||
600 V | 5 A | 28 - 12 |
IECEE CB Scheme
Approval ID: DE1-62736/B1/B2EAC
Approval ID: RU C-DE.BL08.B.00644LR
Approval ID: LR2042068TAVDE Zeichengenehmigung
Approval ID: 40019518Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Only flexible conductors | 500 V | 0.2 - 2.5 | ||
Only rigid conductors | 500 V | 0.2 - 4 |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 20 A | 28 - 12 | ||
Use group C | ||||
300 V | 20 A | 28 - 12 | ||
Use group D | ||||
600 V | 5 A | 28 - 12 | ||
Use group F | ||||
500 V | 20 A | 28 - 12 |