PLCnext Training Programme Enter the open world of PLCnext Technology and let yourself be inspired by the functionality, the operation and extraordinary performance! The training offering is fully based on the PLCnext Starter Kit hardware and Overall Equipment Effectiveness (OEE) concept to show to the participants on how to get the most out of the technology, with all its features and, openness and limitless automation.

PLCnext Training Programme

PLCnext Training Offering Certified PLCnext Trainings

o Introductory: Newbies in PLCnext Technology
o Professional: Experienced Industrial Automation Professionals with IEC 61131-3 programming skills
o Expert: Programmers from OT and IT with demand and knowledge in high level programming languages in Industrial environment.

Note: Additional hardware is needed for the L300 (SD Card)

Introductory (L100)

Professional (L200)

Expert (L300)

Fundamentals: Introduction to PLC basics (L50)

Mode
Timeframe e-learning Plat Timeframe-1.5 days Max. 2 Students / kit Timeframe: 2 days Max. 2 participants / kit Timeframe: 1 days Max. 2 participants / kit
Inclusions
PLCnext Technology Basics
PLCnext Engineer Basics
PLCnext Engineer eHMI
User management
Firewall configuration (IEC 62443)
IEC 61131-3 Programming
Web Server Interface Programming
OPC UA
Proficloud
Profinet IO Controller / Device
Linux Basics
Ethernet/IP and Modbus Integration
C++ Integration
C# Integration
NodeRed Integration
Python
MQTT
SNMP
REST, IPSec & OpenVPN, SQLite