VAL-SEC-AGK-25
-
Pick-off terminal block
1452282
Pick-off terminal block, can only be used in combination with VAL-SEC-T2 series, nominal voltage: 400 V, nominal current: 63 A, connection method: screw connection, rated cross-section: 25 mm2, cross-section: 1.5 mm2 ... 25 mm2, color: gray
Product details
Compatible products
Your advantages
Enables EMC-optimized through-wiring of the SPD through modular extensions
Simplified installation with the potential use of ferrules for through-wiring
Perfect extension to the SEC-T2 product portfolio thanks to a uniform design and an individually configurable number of positions