Printed circuit board terminal, nominal current: 41 A, rated voltage (III/2): 630 V, nominal cross section: 4 mm2, number of rows: 2, number of positions per row: 2, product range: MKKDS 5, pitch: 6.35 mm, connection method: Screw connection with tension sleeve, screw head form: Z1L Slotted Pozidriv, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 5.2 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard