cULus Recognized
Approval ID: E60425-20030211Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
with pitch spacer | 300 V | 10 A | 24 - 16 | |
Standard | 150 V | 10 A | 24 - 16 | |
D | ||||
with pitch spacer | 300 V | 10 A | 24 - 16 |
PCB connector, nominal cross section: 1.5 mm2, color: light gray, nominal current: 8 A, rated voltage (III/2): 240 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 8, product range: PTDA 1,5/..-PH, pitch: 3.5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 45 °, plug-in system: COMBICON PST 1,0, locking: without, mounting method: without, type of packaging: packed in cardboard
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
with pitch spacer | 300 V | 10 A | 24 - 16 | |
Standard | 150 V | 10 A | 24 - 16 | |
D | ||||
with pitch spacer | 300 V | 10 A | 24 - 16 |