MSTBVA 2,5/ 3-G BK PIN15,5
   - 
  PCB header
    
      1805973
      
      
    
  
      PCB headers, nominal cross section: 2.5 mm2, color: black, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 3, number of rows: 1, number of positions: 3, number of connections: 3, product range: MSTBVA 2,5/..-G, pitch: 5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 15.5 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: packed in cardboard
Product details
Compatible products
Your advantages
Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
        Well-known mounting principle allows worldwide use
        Vertical connection enables multi-row arrangement on the PCB
        Closed contour for optimum stability of the plug-in connection
        Easy PCB replacement thanks to plug-in modules