MSTBO 2,5/ 4-G1R KMGY AU
-
PCB header
1077608
PCB headers, color: light grey, contact surface: Au, contact connection type: Pin, number of rows: 1, number of positions: 4, product range: MSTBO 2,5/..-G1R Au, pitch: 5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.5 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Orthogonal, locking: without, type of packaging: packed in cardboard, Product with pin output on right side
Product details
Compatible products
Your advantages
Plug-in direction orthogonal to the PCB
Versions available for wave and THR soldering process
High mechanical strength and resistance to corrosion
Contact resistance with long-term stability for continuous use
Gold-plated contacts ensure transfer quality remains stable over the long term