The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

HSCH 2,5-2U-0022 9005 - PCB header
1734746

PCB headers, nominal cross section: 2.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 4, number of rows: 2, number of positions: 4, number of connections: 4, product range: HSCH 2,5/..-G, pitch: 5 mm, mounting: Wave soldering, pin layout: Mixed pinning, solder pin [P]: 3.8 mm, number of solder pins per potential: 1, plug-in system: HSC 2,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: packed in cardboard, Partially assembled version

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

For front connection plugs with tool-free, time saving Push-in connection
All headers support variable coding