GMSTBO 2,5 HV/ 2-GR-7,25THRR32
   - 
  PCB header
    
      2279606
      
      
    
  
      PCB headers, nominal cross section: 2.5 mm2, color: black, nominal current: 16 A, rated voltage (III/2): 630 V, contact surface: Sn, contact connection type: Pin, number of potentials: 2, number of rows: 1, number of positions: 2, number of connections: 2, product range: GMSTBO 2,5 HV, pitch: 7.25 mm, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 2.1 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5 advanced, Pin connector pattern alignment: Orthogonal, locking: without, mounting method: without, type of packaging: 32 mm wide tape, Product with pin output on right side
Product details
| Product type | PCB headers | 
| Product family | GMSTBO 2,5 HV | 
| Type | Component suitable for through hole reflow | 
| Number of positions | 2 | 
| Pitch | 7.25 mm | 
| Number of connections | 2 | 
| Number of rows | 1 | 
| Number of potentials | 2 | 
| Mounting type | without | 
| Pin layout | Linear pinning | 
| Solder pins per potential | 1 | 
| Properties | |
| Nominal current IN | 16 A | 
| Nominal voltage UN | 400 V | 
| Contact resistance | 1.3 mΩ | 
| Rated voltage (III/3) | 400 V | 
| Rated surge voltage (III/3) | 6 kV | 
| Rated voltage (III/2) | 630 V | 
| Rated surge voltage (III/2) | 6 kV | 
| Rated voltage (II/2) | 630 V | 
| Rated surge voltage (II/2) | 6 kV | 
| Mounting type | THR soldering | 
| Pin layout | Linear pinning | 
| Material data - contact | |
| Contact material | Cu alloy | 
| Surface characteristics | Tin-plated | 
| Material data - housing | |
| Color (Housing) | black (9005) | 
| Insulating material | LCP | 
| Insulating material group | IIIa | 
| CTI according to IEC 60112 | 175 | 
| Flammability rating according to UL 94 | V0 | 
| Dimensional drawing | 
                 | 
            
| Pitch | 7.25 mm | 
| Width [w] | 14.95 mm | 
| Height [h] | 16.84 mm | 
| Length [l] | 15.65 mm | 
| Installed height | 14.74 mm | 
| Solder pin length [P] | 2.1 mm | 
| Pin dimensions | 1 x 1 mm | 
| PCB design | |
| Pin spacing | 7.25 mm | 
| Hole diameter | 1.5 mm | 
| Visual inspection | |
| Specification | IEC 60512-1-1:2002-02 | 
| Result | Test passed | 
| Dimension check | |
| Specification | IEC 60512-1-2:2002-02 | 
| Result | Test passed | 
| Resistance of inscriptions | |
| Specification | IEC 60068-2-70:1995-12 | 
| Result | Test passed | 
| Polarization and coding | |
| Specification | IEC 60512-13-5:2006-02 | 
| Result | Test passed | 
| Contact holder in insert | |
| Specification | IEC 60512-15-1:2008-05 | 
| Contact holder in insert Requirements >20 N  | 
              
              Test passed | 
| Insertion and withdrawal forces | |
| Result | Test passed | 
| No. of cycles | 25 | 
| Insertion strength per pos. approx. | 5 N | 
| Withdraw strength per pos. approx. | 3.5 N | 
| Thermal test | Test group C | |
| Specification | IEC 60512-5-1:2002-02 | 
| Tested number of positions | 3 | 
| Insulation resistance | |
| Specification | IEC 60512-3-1:2002-02 | 
| Insulation resistance, neighboring positions | > 10 TΩ | 
| Air clearances and creepage distances | | |
| Insulating material group | IIIa | 
| Rated insulation voltage (III/3) | 400 V | 
| Rated surge voltage (III/3) | 6 kV | 
| Rated insulation voltage (III/2) | 630 V | 
| Rated surge voltage (III/2) | 6 kV | 
| Rated insulation voltage (II/2) | 630 V | 
| Rated surge voltage (II/2) | 6 kV | 
| Vibration test | |
| Specification | IEC 60068-2-6:2007-12 | 
| Frequency | 10 - 150 - 10 Hz | 
| Sweep speed | 1 octave/min | 
| Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) | 
| Acceleration | 5g (60.1 Hz ... 150 Hz) | 
| Test duration per axis | 2.5 h | 
| Test directions | X-, Y- and Z-axis | 
| Durability test | |
| Specification | IEC 60512-9-1:2010-03 | 
| Impulse withstand voltage at sea level | 7.3 kV | 
| Contact resistance R1 | 1.3 mΩ | 
| Contact resistance R2 | 1.5 mΩ | 
| Insertion/withdrawal cycles | 25 | 
| Insulation resistance, neighboring positions | > 10 TΩ | 
| Climatic test | |
| Specification | ISO 6988:1985-02 | 
| Corrosive stress | 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle | 
| Thermal stress | 100 °C/168 h | 
| Power-frequency withstand voltage | 3.31 kV | 
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 100 °C (dependent on the derating curve) | 
| Ambient temperature (storage/transport) | -40 °C ... 70 °C | 
| Relative humidity (storage/transport) | 30 % ... 70 % | 
| Ambient temperature (assembly) | -5 °C ... 100 °C | 
| Type of packaging | 32 mm wide tape | 
| [W] tape width | 32.4 mm | 
| [W2] coil overall dimension | 38.4 mm | 
| [A] coil diameter | 330 mm | 
| Outer packaging type | Transparent-Bag | 
| ESD level | (D) electrostatically conductive | 
| Item number | 2279606 | 
| Packing unit | 110 pc | 
| Minimum order quantity | 110 pc | 
| Sales key | ACHADB | 
| Product key | ACHADB | 
| GTIN | 4046356544467 | 
| Weight per piece (including packing) | 6.02 g | 
| Weight per piece (excluding packing) | 5.555 g | 
| Customs tariff number | 85366930 | 
| Country of origin | DE | 
ECLASS
| ECLASS-13.0 | 27460201 | 
ETIM
| ETIM 9.0 | EC002637 | 
UNSPSC
| UNSPSC 21.0 | 39121400 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | 
              EFUP-E
               No hazardous substances above the limits 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
Your advantages
Suitable for reflow soldering processes
        PHOENIX CONTACT PTY Ltd.
        
        Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150