GMSTBO 2,5 HV/ 2-GL-7,25THRR32
-
PCB header
2279703
PCB headers, nominal cross section: 2.5 mm2, color: black, nominal current: 16 A, rated voltage (III/2): 630 V, contact surface: Sn, contact connection type: Pin, number of potentials: 2, number of rows: 1, number of positions: 2, number of connections: 2, product range: GMSTBO 2,5 HV, pitch: 7.25 mm, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 2.1 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5 advanced, Pin connector pattern alignment: Orthogonal, locking: without, mounting method: without, type of packaging: 32 mm wide tape, Product with pin output on left side
Product details
Product type | PCB headers |
Product family | GMSTBO 2,5 HV |
Type | Component suitable for through hole reflow |
Number of positions | 2 |
Pitch | 7.25 mm |
Number of connections | 2 |
Number of rows | 1 |
Number of potentials | 2 |
Mounting flange | without |
Pin layout | Linear pinning |
Solder pins per potential | 1 |
Properties | |
Nominal current IN | 16 A |
Nominal voltage UN | 400 V |
Contact resistance | 1.3 mΩ |
Rated voltage (III/3) | 400 V |
Rated surge voltage (III/3) | 6 kV |
Rated voltage (III/2) | 630 V |
Rated surge voltage (III/2) | 6 kV |
Rated voltage (II/2) | 630 V |
Rated surge voltage (II/2) | 6 kV |
Mounting type | THR soldering |
Pin layout | Linear pinning |
Material data - contact | |
Contact material | Cu alloy |
Surface characteristics | Tin-plated |
Material data - housing | |
Color (Housing) | black (9005) |
Insulating material | LCP |
Insulating material group | IIIa |
CTI according to IEC 60112 | 175 |
Flammability rating according to UL 94 | V0 |
Dimensional drawing |
|
Pitch | 7.25 mm |
Width [w] | 14.95 mm |
Height [h] | 16.84 mm |
Length [l] | 15.65 mm |
Installed height | 14.74 mm |
Solder pin length [P] | 2.1 mm |
Pin dimensions | 1 x 1 mm |
PCB design | |
Pin spacing | 7.25 mm |
Hole diameter | 1.5 mm |
Visual inspection | |
Specification | IEC 60512-1-1:2002-02 |
Result | Test passed |
Dimension check | |
Specification | IEC 60512-1-2:2002-02 |
Result | Test passed |
Resistance of inscriptions | |
Specification | IEC 60068-2-70:1995-12 |
Result | Test passed |
Polarization and coding | |
Specification | IEC 60512-13-5:2006-02 |
Result | Test passed |
Contact holder in insert | |
Specification | IEC 60512-15-1:2008-05 |
Contact holder in insert Requirements >20 N |
Test passed |
Insertion and withdrawal forces | |
Result | Test passed |
No. of cycles | 25 |
Insertion strength per pos. approx. | 5 N |
Withdraw strength per pos. approx. | 3.5 N |
Thermal test | Test group C | |
Specification | IEC 60512-5-1:2002-02 |
Tested number of positions | 3 |
Insulation resistance | |
Specification | IEC 60512-3-1:2002-02 |
Insulation resistance, neighboring positions | > 10 TΩ |
Air clearances and creepage distances | | |
Insulating material group | IIIa |
Rated insulation voltage (III/3) | 400 V |
Rated surge voltage (III/3) | 6 kV |
Rated insulation voltage (III/2) | 630 V |
Rated surge voltage (III/2) | 6 kV |
Rated insulation voltage (II/2) | 630 V |
Rated surge voltage (II/2) | 6 kV |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) |
Acceleration | 5g (60.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Durability test | |
Specification | IEC 60512-9-1:2010-03 |
Impulse withstand voltage at sea level | 7.3 kV |
Contact resistance R1 | 1.3 mΩ |
Contact resistance R2 | 1.5 mΩ |
Insertion/withdrawal cycles | 25 |
Insulation resistance, neighboring positions | > 10 TΩ |
Climatic test | |
Specification | ISO 6988:1985-02 |
Corrosive stress | 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle |
Thermal stress | 100 °C/168 h |
Power-frequency withstand voltage | 3.31 kV |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 100 °C (dependent on the derating curve) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Relative humidity (storage/transport) | 30 % ... 70 % |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Type of packaging | 32 mm wide tape |
[W] tape width | 32.4 mm |
[W2] coil overall dimension | 38.4 mm |
[A] coil diameter | 330 mm |
Outer packaging type | Transparent-Bag |
ESD level | (D) electrostatically conductive |
Item number | 2279703 |
Packing unit | 110 pc |
Minimum order quantity | 110 pc |
Sales key | ACHADB |
Product key | ACHADB |
GTIN | 4046356544450 |
Weight per piece (including packing) | 5.945 g |
Weight per piece (excluding packing) | 5 g |
Customs tariff number | 85366930 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27460201 |
ETIM
ETIM 9.0 | EC002637 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Suitable for reflow soldering processes
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116