DMC 0,5/ 1-G1SHL-2,54P20THRR24 - PCB header
1150801

Pictogram product line COMBICON Connectors XS
Pictogram cross section 0.34 mm2
Pictogram mounting type THR soldering
Pictogram type of packaging 24 mm wide tape

PCB headers, nominal cross section: 0.34 mm2, color: black, nominal current: 5 A, rated voltage (III/2): 160 V, contact surface: Au, contact connection type: Pin, number of positions: 1, product range: DMC 0,5/..-G1SHL-THR, pitch: 2.54 mm, mounting: THR soldering, plug-in system: COMBICON DFMC 0,5 lock & shielded, Electrical properties: shielded, Pin connector pattern alignment: Standard, locking: shielded connection, mounting method: without, type of packaging: 24 mm wide tape

Product details









Compatible products



Your advantages

Gold-plated contacts ensure transfer quality remains stable over the long term
Designed for integration into the SMT process
Conductor connection on several levels enables higher contact density with the same surface area
Supplied in tape-on-reel packing according to IEC 60286-3 for automated mounting