PT 1,5/ 2-PVH-3,5-A GY BD:R,R
   - 
  PCB connector
    
      1229363
      
      
    
  
      PCB connector, nominal cross section: 1.5 mm2, color: gray, nominal current: 8 A, rated voltage (III/2): 200 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 2, product range: PT 1,5/..-PVH-A, pitch: 3.5 mm, connection method: Screw connection with wire protector, screw head form: H1L Slotted Phillips recess, conductor/PCB connection direction: 0 °, plug-in system: COMBICON PST 1,0, locking: without, mounting method: without, type of packaging: packed in cardboard
Product details
| Product type | PCB connector | 
| Product family | PT 1,5/..-PVH-A | 
| Product line | COMBICON Connectors S | 
| Number of positions | 2 | 
| Pitch | 3.5 mm | 
| Number of rows | 1 | 
| Properties | |
| Nominal current IN | 8 A | 
| Nominal voltage UN | 200 V | 
| Contact resistance | 1.6 mΩ | 
| Rated voltage (III/3) | 160 V | 
| Rated surge voltage (III/3) | 2.5 kV | 
| Rated voltage (III/2) | 200 V | 
| Rated surge voltage (III/2) | 2.5 kV | 
| Rated voltage (II/2) | 400 V | 
| Rated surge voltage (II/2) | 2.5 kV | 
| Connection technology | |
| Type | PC termination block | 
| Connector system | COMBICON PST 1,0 | 
| Nominal cross section | 1.5 mm² | 
| Contact connection type | Socket | 
| Interlock | |
| Locking type | without | 
| Mounting type | without | 
| Conductor connection | |
| Connection method | Screw connection with wire protector | 
| Conductor/PCB connection direction | 0 ° | 
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² | 
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² | 
| Conductor cross-section AWG | 26 ... 16 | 
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 0.75 mm² | 
| 2 conductors with same cross section, solid | 0.2 mm² ... 0.34 mm² | 
| 2 conductors with same cross section, flexible | 0.2 mm² ... 0.5 mm² | 
| Cylindrical gauge a x b / diameter | 2.4 mm x 1.5 mm / 1.9 mm | 
| Stripping length | 5 mm | 
| Drive form screw head | Slotted Phillips recess (H1L) | 
| Tightening torque | 0.22 Nm ... 0.25 Nm | 
| Material data - contact | |
| Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 | 
| Contact material | Cu alloy | 
| Surface characteristics | hot-dip tin-plated | 
| Metal surface terminal point (top layer) | Tin (4 - 8 µm Sn) | 
| Metal surface contact area (top layer) | Tin (4 - 8 µm Sn) | 
| Material data - housing | |
| Color (Housing) | gray (7042) | 
| Insulating material | PA | 
| Insulating material group | I | 
| CTI according to IEC 60112 | 600 | 
| Flammability rating according to UL 94 | V0 | 
| Glow wire flammability index GWFI according to EN 60695-2-12 | 850 | 
| Glow wire ignition temperature GWIT according to EN 60695-2-13 | 775 | 
| Temperature for the ball pressure test according to EN 60695-10-2 | 125 °C | 
| Dimensional drawing |  | 
| Pitch | 3.5 mm | 
| Width [w] | 7 mm | 
| Height [h] | 11 mm | 
| Length [l] | 12.9 mm | 
| Test for conductor damage and slackening | |
| Specification | IEC 60999-1:1999-11 | 
| Result | Test passed | 
| Pull-out test | |
| Specification | IEC 60999-1:1999-11 | 
| Conductor cross-section/conductor type/tractive force setpoint/actual value | 0.2 mm² / solid / > 10 N | 
| 0.2 mm² / flexible / > 10 N | |
| 1.5 mm² / solid / > 40 N | |
| 1.5 mm² / flexible / > 40 N | |
| Insertion and withdrawal forces | |
| Specification | IEC 60512-7:1993-08 | 
| Result | Test passed | 
| No. of cycles | 10 | 
| Insertion strength per pos. approx. | 4 N | 
| Withdraw strength per pos. approx. | 4 N | 
| Torque test | |
| Specification | IEC 60999-1:1999-11 | 
| Resistance of inscriptions | |
| Specification | IEC 60068-2-70:1995-12 | 
| Result | Test passed | 
| Polarization and coding | |
| Specification | IEC 60512-7:1993-08 (Polarization) | 
| Result | Test passed | 
| Visual inspection | |
| Specification | IEC 60512-1-1:2002-02 | 
| Result | Test passed | 
| Dimension check | |
| Specification | IEC 60512-1-2:2002-02 | 
| Result | Test passed | 
| Vibration test | |
| Specification | IEC 60068-2-6:1995-03 | 
| Frequency | 10 - 150 - 10 Hz | 
| Sweep speed | 1 octave/min | 
| Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) | 
| Acceleration | 5g (60.1 Hz ... 150 Hz) | 
| Test duration per axis | 2.5 h | 
| Test directions | X-, Y- and Z-axis | 
| Durability test | |
| Specification | IEC 60512-5:1992-08 | 
| Impulse withstand voltage at sea level | 2.5 kV | 
| Contact resistance R1 | 1.6 mΩ | 
| Contact resistance R2 | 1.7 mΩ | 
| Insertion/withdrawal cycles | 10 | 
| Climatic test | |
| Specification | ISO 6988:1985-02 | 
| Corrosive stress | 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle | 
| Thermal stress | 100 °C/168 h | 
| Power-frequency withstand voltage | 2 kV | 
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 100 °C (dependent on the derating curve) | 
| Ambient temperature (storage/transport) | -40 °C ... 70 °C | 
| Relative humidity (storage/transport) | 30 % ... 70 % | 
| Ambient temperature (assembly) | -5 °C ... 100 °C | 
| Thermal test | Test group C | |
| Specification | IEC 60512-5-1:2002-02 | 
| Tested number of positions | 16 | 
| Insulation resistance | |
| Specification | IEC 60512-3-1:2002-02 | 
| Insulation resistance, neighboring positions | 1012 Ω | 
| Air clearances and creepage distances | | |
| Specification | IEC 60664-1:2007-04 | 
| Insulating material group | I | 
| Comparative tracking index (IEC 60112) | CTI 600 | 
| Rated insulation voltage (III/3) | 160 V | 
| Rated surge voltage (III/3) | 2.5 kV | 
| minimum clearance value - non-homogenous field (III/3) | 1.5 mm | 
| minimum creepage distance (III/3) | 2 mm | 
| Rated insulation voltage (III/2) | 200 V | 
| Rated surge voltage (III/2) | 2.5 kV | 
| minimum clearance value - non-homogenous field (III/2) | 1.5 mm | 
| minimum creepage distance (III/2) | 1 mm | 
| Rated insulation voltage (II/2) | 400 V | 
| Rated surge voltage (II/2) | 2.5 kV | 
| minimum clearance value - non-homogenous field (II/2) | 1.5 mm | 
| minimum creepage distance (II/2) | 2 mm | 
| Type of packaging | packed in cardboard | 
| Item number | 1229363 | 
| Packing unit | 250 pc | 
| Minimum order quantity | 250 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | AACFAA | 
| Product key | AABAID | 
| GTIN | 4063151324971 | 
| Weight per piece (including packing) | 1.512 g | 
| Weight per piece (excluding packing) | 1.33 g | 
| Customs tariff number | 85366990 | 
| Country of origin | CN | 
ECLASS
| ECLASS-13.0 | 27460202 | 
| ECLASS-15.0 | 27460202 | 
ETIM
| ETIM 8.0 | EC002638 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes | 
| Exemption | 6(c) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-50 An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required. | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) | 
Compatible products
Your advantages
Well-known connection principle allows worldwide use
        Low temperature rise, thanks to maximum contact force
        High terminal block capacity thanks to rectangular terminal block space
        Allows connection of two conductors
        Horizontal and vertical connection option for optimum conductor routing
        Items that can be aligned in various pitches support flexible and space-saving PCB assembly
        PHOENIX CONTACT PTY Ltd.
        
        Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150