PC 16 HC/ 4-STL3-10,16 - PCB connector
1149125

Pictogram product line COMBICON Connectors XL
Pictogram cross section 16 mm2
Pictogram connection method Screw connection with tension sleeve
Pictogram screw head form Slotted
Pictogram type of packaging packed in cardboard

PCB connector, nominal cross section: 16 mm2, color: green, nominal current: 76 A, rated voltage (III/2): 1000 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 4, product range: PC 16 HC/..-STL, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON PC 16 advanced, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard

Product details








Compatible products




Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Intuitive locking mechanism prevents accidental disconnection
Increased touch protection in accordance with IEC/UL 61800-5-1

Frequently asked questions


Why is there a new connector with screw connection for the 16 mm2 connection cross-section?

The connectors are characterized by a current carrying capacity of 76 A at standard ambient temperatures of ≥ 40°C. In addition to the standard version without connector and header locking, there is a version with a center flange. The center flange i... View more

The connectors are characterized by a current carrying capacity of 76 A at standard ambient temperatures of ≥ 40°C. In addition to the standard version without connector and header locking, there is a version with a center flange. The center flange is very space-saving compared to the conventional screw flange. In addition, the enhanced touch protection in accordance with IEC/UL 61800-5-1 ensures added safety.

View less

Are there also connectors from the PC 16 HC series with fast-connection technology?

Yes, you can combine the lever-actuated Push-in PCB connectors from the LPC 16 series with the same headers.