NBC-R4OC/10,0-BC6A/R4OC-WH
   - 
  Patch cable
    
      1698036
      
      
    
  
      Patch cable, RJ45/IP20 straight on RJ45/IP20 straight, cable length: 10 m, number of positions: 8, 10 Gbps, CAT6A, connection cross section: AWG 26- 26, Ethernet, 4x2xAWG26/7; S/FTP, white
Product details
| Product type | Data cable preassembled | 
| Product family | RJ45 STANDARD CAT6A | 
| Sensor type | Ethernet | 
| Number of positions | 8 | 
| Shielded | yes | 
| Rated voltage (III/2) | 72 V | 
| Transmission medium | Copper | 
| Transmission speed | 10 Gbps | 
| Transmission speed | 10 Gbps | 
| Power transmission | PoE++ | 
| Width | 11.6 mm | 
| Height | 14.8 mm | 
| Length | 40 mm | 
| Connection 1 | |
| Dimensional drawing | Connector pin assignment plug RJ45 | 
| Type | RJ45 Plug, straight, 8-position | 
| Number of positions | 8 | 
| Shielded | yes | 
| Signal type/category | Ethernet CAT6A (IEC 11801:2002), 10 Gbps | 
| Insertion/withdrawal cycles | ≥ 750 | 
| Insertion force | 30 N (per signal contact) | 
| Withdrawal force | 50 N (per signal contact) | 
| Overvoltage category | I | 
| Degree of pollution | 2 | 
| Material Contact | Brass | 
| Material Contact surface | Au | 
| Material Contact carrier | PC | 
| Color (Housing) | white | 
| Flammability rating according to UL 94 | V0 | 
| Degree of protection | IP20 | 
| Ambient temperature (operation) | -20 °C ... 80 °C | 
| Connection 2 | |
| Dimensional drawing | Connector pin assignment plug RJ45 | 
| Type | RJ45 Plug, straight, 8-position | 
| Number of positions | 8 | 
| Shielded | yes | 
| Signal type/category | Ethernet CAT6A (IEC 11801:2002), 10 Gbps | 
| Insertion/withdrawal cycles | ≥ 750 | 
| Insertion force | 30 N (per signal contact) | 
| Withdrawal force | 50 N (per signal contact) | 
| Overvoltage category | I | 
| Degree of pollution | 2 | 
| Material Contact | Brass | 
| Material Contact surface | Au | 
| Material Contact carrier | PC | 
| Color (Housing) | white | 
| Flammability rating according to UL 94 | V0 | 
| Degree of protection | IP20 | 
| Ambient temperature (operation) | -20 °C ... 80 °C | 
| Cable length | 10.00 m | 
| Ethernet, Type B, 8-pos., CAT6A, LSZH [BC6A] | |
| Number of positions | 8 | 
| Shielded | yes | 
| Cable type | Ethernet, Type B, 8-pos., CAT6A, LSZH [BC6A] | 
| Conductor structure | 4x2xAWG26/7; S/FTP | 
| Conductor structure signal line | 7x 0.16 mm | 
| AWG signal line | 26 | 
| Wire diameter incl. insulation | 1 mm | 
| External cable diameter | 6.50 mm ±0.3 mm | 
| Outer sheath, material | LSZH | 
| External sheath, color | white | 
| Conductor material | Bare Cu litz wires | 
| Material wire insulation | PE | 
| Single wires, quantity | 8 | 
| Single wire, cross section [AWG] | 26 | 
| Thickness, outer sheath | approx. 0.70 mm | 
| Optical shield covering | 70 % | 
| Insulation resistance | ≥ 5000 MΩ*km | 
| Loop resistance | ≤ 148.00 Ω/km | 
| Wave impedance | 100 Ω | 
| Minimum bending radius, fixed installation | 8 x D | 
| Smallest bending radius, fixed installation | 52 mm | 
| Near end crosstalk attenuation (NEXT) | 75 dB (with 1 MHz) | 
| 66.3 dB (at 4 МHz) | |
| 60.3 dB (at 10 MHz) | |
| 57.2 dB (at 16 MHz) | |
| 55.8 dB (at 20 МHz) | |
| 52.9 dB (at 31.25 МHz) | |
| 48.4 dB (at 62.5 МHz) | |
| 45.3 dB (at 100 MHz) | |
| 40.8 dB (at 200 MHz) | |
| 38.1 dB (at 300 MHz) | |
| 36.3 dB (at 400 MHz) | |
| 34.8 dB (at 500 MHz) | |
| Power-summated near end crosstalk attenuation (PSNEXT) | 72.3 dB (with 1 MHz) | 
| 63.3 dB (at 4 МHz) | |
| 58.8 dB (at 8 МHz) | |
| 57.3 dB (at 10 MHz) | |
| 54.2 dB (at 16 MHz) | |
| 52.8 dB (at 20 МHz) | |
| 51.3 dB (at 25 MHz) | |
| 49.9 dB (at 31.25 МHz) | |
| 45.4 dB (at 62.5 МHz) | |
| 42.3 dB (at 100 MHz) | |
| 37.8 dB (at 200 MHz) | |
| 35.1 dB (at 300 MHz) | |
| 33.3 dB (at 400 MHz) | |
| 31.8 dB (at 500 MHz) | |
| Return attenuation (RL) | 20 dB (with 1 MHz) | 
| 23 dB (at 4 МHz) | |
| 24.5 dB (at 8 МHz) | |
| 25 dB (at 10 MHz) | |
| 25 dB (at 16 MHz) | |
| 25 dB (at 20 МHz) | |
| 24.2 dB (at 25 MHz) | |
| 23.3 dB (at 31.25 МHz) | |
| 20.7 dB (at 62.5 МHz) | |
| 19 dB (at 100 MHz) | |
| 16.4 dB (at 200 MHz) | |
| 15.6 dB (at 300 MHz) | |
| 15.6 dB (at 400 MHz) | |
| 15.6 dB (at 500 MHz) | |
| Shield attenuation | 3.1 dB (with 1 MHz) | 
| 5.7 dB (at 4 МHz) | |
| 8.9 dB (at 10 MHz) | |
| 11.2 dB (at 16 MHz) | |
| 12.6 dB (at 20 МHz) | |
| 15.8 dB (at 31.25 МHz) | |
| 22.5 dB (at 62.5 МHz) | |
| 28.7 dB (at 100 MHz) | |
| 41.4 dB (at 200 MHz) | |
| 51.4 dB (at 300 MHz) | |
| 60.1 dB (at 400 MHz) | |
| 67.9 dB (at 500 MHz) | |
| Halogen-free | complying with IEC 60754-1/2 | 
| Flame resistance | IEC 60332-1-2/IEC 60332-3-24/CM | 
| Ambient temperature (operation) | -20 °C ... 80 °C (cable, fixed installation) | 
| -20 °C ... 80 °C (Cable, flexible installation) | |
| Ambient temperature (installation) | 0 °C ... 60 °C | 
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 80 °C | 
| Ambient temperature (storage/transport) | 0 °C ... 40 °C | 
| Flame resistance | IEC 60332-1-2 | 
| Item number | 1698036 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 10 pc | 
| Sales key | ABNABH | 
| Product key | ABNABH | 
| GTIN | 4067923263628 | 
| Weight per piece (including packing) | 549.3 g | 
| Weight per piece (excluding packing) | 549.3 g | 
| Customs tariff number | 85444210 | 
| Country of origin | CN | 
ECLASS
| ECLASS-13.0 | 27060307 | 
| ECLASS-15.0 | 27060307 | 
ETIM
| ETIM 9.0 | EC001855 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
Your advantages
Perfect for office, building, and protected industrial applications (e.g., in control cabinets)
        Worldwide approval with CE, UL, WEEE, and EAC
        Secure connection and disconnection with reliable locking clip protection
        Ideal EMC properties, thanks to 360° shielding
        Simultaneous power transmission with PoE++
        Future-proof high-speed data transmission with up to 10 Gbps (CAT6A)
        Frequently searched
PHOENIX CONTACT PTY Ltd.
        
        Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150