NBC-R4ACS/7,5-93M/R4ACS
-
Patch cable
1113324
Patch cable, RJ45/IP20 straight on RJ45/IP20 straight, cable length: 7.5 m, number of positions: 4, 100 Mbps, CAT5, connection cross section: AWG 23- 22, PROFINET, 1x4xAWG22/7, SF/TQ, green RAL 6018
Product details
| Product type | Data cable preassembled |
| Product family | RJ45 INDUSTRIAL PN4 CAT5 |
| Sensor type | PROFINET |
| Number of positions | 4 |
| Shielded | yes |
| Rated voltage (III/2) | 72 V |
| Rated current | 1.75 A |
| Insulation resistance | > 1 TΩ |
| Contact resistance | < 20 mΩ |
| Transmission speed | 100 Mbps |
| Transmission characteristics (category) | CAT5 |
| Transmission speed | 100 Mbps |
| Width | 13.8 mm |
| Height | 14.8 mm |
| Length | 44.2 mm |
| Connection 1 | |
| Type | RJ45 Plug, straight, 4-position |
| Number of positions | 4 |
| Signal type/category | PROFINET CAT5 (IEC 11801), 100 Mbps |
| EtherCAT®, 100 Mbps | |
| Insertion/withdrawal cycles | ≥ 750 |
| Insertion force | 50 N (per signal contact) |
| Withdrawal force | 30 N (per signal contact) |
| Overvoltage category | I |
| Degree of pollution | 2 |
| Material Contact | CuSn6 |
| Material Contact surface | Ni/Au |
| Material Contact carrier | PC |
| Material Housing | PP |
| Color (Housing) | black |
| Flammability rating according to UL 94 | V2 |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Connection 2 | |
| Type | RJ45 Plug, straight, 4-position |
| Number of positions | 4 |
| Signal type/category | PROFINET CAT5 (IEC 11801), 100 Mbps |
| EtherCAT®, 100 Mbps | |
| Insertion/withdrawal cycles | ≥ 750 |
| Insertion force | 50 N (per signal contact) |
| Withdrawal force | 30 N (per signal contact) |
| Overvoltage category | I |
| Degree of pollution | 2 |
| Material Contact | CuSn6 |
| Material Contact surface | Ni/Au |
| Material Contact carrier | PC |
| Material Housing | PP |
| Color (Housing) | black |
| Flammability rating according to UL 94 | V2 |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Cable length | 7.50 m |
| PROFINET stranded CAT5 [93M] | |
| Dimensional drawing |
|
| Cable weight | 65 kg/km |
| UL AWM Style | 20236 (80°C/30 V) |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | PROFINET stranded CAT5 [93M] |
| Conductor structure | 1x4xAWG22/7, SF/TQ |
| Signal runtime | 5.3 ns/m |
| Conductor structure signal line | 7x 0.25 mm |
| AWG signal line | 22 |
| Conductor cross section | 4x 0.34 mm² |
| Wire diameter incl. insulation | approx. 1.5 mm |
| External cable diameter | 6.50 mm ±0.2 mm |
| Outer sheath, material | PUR |
| External sheath, color | green RAL 6018 |
| Conductor material | Tin-plated Cu litz wires |
| Material wire insulation | PE |
| Single wire, color | white, yellow, blue, orange |
| Thickness, outer sheath | approx. 0.90 mm |
| Overall twist | Star quad |
| Insulation resistance | ≥ 500 MΩ*km |
| Coupling resistance | ≤ 20.00 mΩ/m (at 10 MHz) |
| Loop resistance | ≤ 120.00 Ω/km |
| Wave impedance | 100 Ω ±15 Ω (at 100 MHz) |
| Working capacitance | 52 pF |
| Nominal voltage, cable | 600 V |
| Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
| Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
| Minimum bending radius, fixed installation | 4 x D |
| Minimum bending radius, flexible installation | 8 x D |
| Smallest bending radius, fixed installation | 26 mm |
| Smallest bending radius, movable installation | 52 mm |
| Near end crosstalk attenuation (NEXT) | 80 dB (with 1 MHz) |
| 76 dB (at 4 МHz) | |
| 70 dB (at 10 MHz) | |
| 65 dB (at 16 MHz) | |
| 63 dB (at 20 МHz) | |
| 60 dB (at 31.25 МHz) | |
| 55 dB (at 62.5 МHz) | |
| 50 dB (at 100 MHz) | |
| Shield attenuation | 2.1 dB (with 1 MHz) |
| 4 dB (at 4 МHz) | |
| 6.3 dB (at 10 MHz) | |
| 8 dB (at 16 MHz) | |
| 9 dB (at 20 МHz) | |
| 11.4 dB (at 31.25 МHz) | |
| 16.5 dB (at 62.5 МHz) | |
| 21.3 dB (at 100 MHz) | |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| -40 °C ... 80 °C (Cable, flexible installation) | |
| Ambient temperature (installation) | -40 °C ... 80 °C |
| Standards/specifications | IEC 60603-7 |
| Item number | 1113324 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | ABNABA |
| Product key | ABNABA |
| GTIN | 4063151036171 |
| Weight per piece (including packing) | 501.324 g |
| Weight per piece (excluding packing) | 501.324 g |
| Customs tariff number | 85444210 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
ETIM
| ETIM 9.0 | EC001855 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Perfect for industrial applications
PUR cable for moving applications (bend)
Worldwide approval with CE, UL, WEEE, and EAC
Secure connection and disconnection with reliable locking clip protection
Ideal EMC properties, thanks to 360° shielding
Simultaneous power transmission with PoE++
Resistant to shock and vibrations, thanks to robust molding
High-speed data transmission with up to 100 Mbps (CAT5)
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150