NBC-R4ACS/60,0-94F/R4ACS
   - 
  Patch cable
    
      1738706
      
      
    
  
      Patch cable, RJ45/IP20 straight on RJ45/IP20 straight, cable length: 60 m, number of positions: 8, 10 Gbps, CAT6A, connection cross section: AWG 26- 26, Ethernet, 4x2xAWG26/7; S/FTP, water blue RAL 5021
Product details
Compatible products
Your advantages
Perfect for industrial applications
        PUR cable for moving applications (bend)
        Worldwide approval with CE, UL, WEEE, and EAC
        Secure connection and disconnection with reliable locking clip protection
        Ideal EMC properties, thanks to 360° shielding
        Simultaneous power transmission with PoE++
        Resistant to shock and vibrations, thanks to robust molding
        High-speed data transmission with up to 1 Gbps (CAT5)
        Future-proof high-speed data transmission with up to 10 Gbps (CAT6A)