UWV 50-POT/S-IB/IB
-
Panel feed-through terminal block
1063280
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Cable lug connection, number of positions: 1, load current: 150 A, connection direction of the conductor to plug-in direction: -90 °, width: 21.3 mm, color: gray
Product details
Product type | Panel feed-through terminal block |
Product family | UWV 50-POT |
Number of positions | 1 |
Pitch | 18.8 mm |
Number of connections | 2 |
Number of potentials | 1 |
Properties | |
Nominal current IN | 150 A |
Nominal voltage UN | 800 V |
Rated voltage (III/3) | 800 V |
Rated surge voltage (III/3) | 8 kV |
Rated voltage (III/2) | 1000 V |
Rated surge voltage (III/2) | 8 kV |
Rated voltage (II/2) | 1000 V |
Rated surge voltage (II/2) | 6 kV |
Connection technology | |
Connector system | UW 50 |
Nominal cross section | 50 mm² |
Conductor connection exterior | |
Connection method | Screw connection with tension sleeve |
Connection direction of the conductor to plug-in direction | -90 ° |
Single-conductor/terminal point multi-stranded | 16 mm² ... 50 mm² |
Conductor cross-section flexible | 16 mm² ... 50 mm² |
Conductor cross-section flexible, with ferrule without plastic sleeve | 10 mm² ... 50 mm² |
Conductor cross-section, flexible, with ferrule, with plastic sleeve | 10 mm² ... 50 mm² |
2 conductors with same cross section, solid | 6 mm² ... 16 mm² |
2 conductors with same cross section, flexible | 10 mm² ... 16 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 6 mm² ... 16 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 6 mm² ... 10 mm² |
Internal cylindrical gage | A10 / B10 |
Stripping length | 24 mm |
Tightening torque | 6 Nm ... 8 Nm |
Conductor connection interior | |
Connection method | Cable lug connection |
Connection direction of the conductor to plug-in direction | 0 ° |
Panel thickness | 1 mm...4 mm |
Material data - contact | |
Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 |
Contact material | Al alloy |
Surface characteristics | tin-plated |
Material data - housing | |
Color (Housing) | gray (7042) |
Insulating material | PA |
Insulating material group | I |
CTI according to IEC 60112 | 600 |
Flammability rating according to UL 94 | V0 |
Glow wire flammability index GWFI according to EN 60695-2-12 | 850 |
Glow wire ignition temperature GWIT according to EN 60695-2-13 | 775 |
Temperature for the ball pressure test according to EN 60695-10-2 | 125 °C |
Safety note | |
Safety note | • Only electrically qualified personnel may install and operate the product. To recognize and prevent danger, the qualified personnel must be familiar with the basics of electrical engineering. |
• Observe the technical data provided here and refer to the documents listed under “Downloads”. The download area contains important information, such as installation notes, technical drawings, and 3D data. | |
• The cable entry funnel is not safe to touch. Never connect or disconnect the terminal when it is energized. Take appropriate steps to ensure touch protection. | |
• To maintain the nominal voltage, align the cable lugs straight and centered, and cast the terminals on the inside. |
Dimensional drawing |
|
Pitch | 18.8 mm |
Width [w] | 21.3 mm |
External dimensions | |
Height [h1] | 56 mm |
Length [l1] | 55 mm |
Internal dimensions | |
Height [h2] | 56 mm |
Length [l2] | 35 mm |
Test for conductor damage and slackening | |
Specification | IEC 60947-7-1:2009-04 |
Result | Test passed |
Pull-out test | |
Specification | IEC 60947-7-1:2009-04 |
Conductor cross-section/conductor type/tractive force setpoint/actual value | 16 mm² / stranded / > 100 N |
16 mm² / flexible / > 100 N | |
50 mm² / stranded / > 236 N | |
50 mm² / flexible / > 236 N |
Temperature-rise test | |
Specification | IEC 60947-7-1:2009-04 |
Requirement temperature-rise test | Increase in temperature ≤ 45 K |
Short-time withstand current | |
Specification | IEC 60947-7-1:2009-04 |
Air clearances and creepage distances | 1. Insulation coordination | |
Specification | IEC 60947-1:2007-06 + A1:2010-12 |
Insulating material group | I |
Comparative tracking index (IEC 60112) | CTI 600 |
Rated insulation voltage (III/3) | 800 V |
Rated surge voltage (III/3) | 8 kV |
minimum clearance value - non-homogenous field (III/3) | 8 mm |
minimum creepage distance (III/3) | 10 mm |
Rated insulation voltage (III/2) | 1000 V |
Rated surge voltage (III/2) | 8 kV |
minimum clearance value - non-homogenous field (III/2) | 8 mm |
minimum creepage distance (III/2) | 8 mm |
Rated insulation voltage (II/2) | 1000 V |
Rated surge voltage (II/2) | 6 kV |
minimum clearance value - non-homogenous field (II/2) | 5.5 mm |
minimum creepage distance (II/2) | 5.5 mm |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) |
Acceleration | 5g (60.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Glow-wire test | |
Specification | IEC 60695-2-11:2014-02 |
Temperature | 960 °C |
Time of exposure | 30 s |
Shocks | |
Specification | IEC 60068-2-27:2008-02 |
Pulse shape | Semi-sinusoidal |
Acceleration | 50g |
Shock duration | 11 ms |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 100 °C (Depending on the current carrying capacity/derating curve) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Relative humidity (storage/transport) | 30 % ... 70 % |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Type of packaging | packed in cardboard |
Item number | 1063280 |
Packing unit | 20 pc |
Minimum order quantity | 25 pc |
Note | Made to order (non-returnable) |
Sales key | AABHDA |
Product key | AA1FDD |
GTIN | 4055626717753 |
Weight per piece (including packing) | 72.59 g |
Weight per piece (excluding packing) | 68.3 g |
Customs tariff number | 85369010 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27141134 |
ECLASS-15.0 | 27141134 |
ETIM
ETIM 9.0 | EC001283 |
UNSPSC
UNSPSC 21.0 | 39121410 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Tool-free snap-in principle enables easy mounting on the device panel
Automatic panel thickness compensation enables universal use
Reliable seal even with low-viscosity molding compounds
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150