The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

QPD W 4PE6,0 M25 1,0 BK - Panel feed-through
1410397

QUICKON panel feed-through, 4+PE-pos., 2.5 mm2 ... 6.0 mm2/690 V/40 A, without QUICKON nut, black, M25 connection thread with 5 welded-on 6.0 mm2 cable wires, 1.0 m long, cut flat at the end.

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Efficient - by using panel feed-throughs, devices no longer need to be opened in order to connect cables