Q 0,75/3FL/9-9KU-ESA BK
-
Panel feed-through
1640595
QUICKON panel feed-through, for external panel mounting with manual solder/slip-on connection, 2.8 x 0.8 mm, 3-pos.
Product details
Product type | Panel feed-through |
Number of positions | 3 |
Number of connections | 3 |
Connection technology | |
Connection method On the device side | Manual solder/slip on connection |
Frequency of connections between conductors of the same cross section | 10 (if the conductor is connected more than once, seal and cap may need to be replaced.) |
Conductor connection | |
Conductor cross section flexibel | 0.34 mm² ... 0.75 mm² |
Conductor cross section solid | 0.34 mm² ... 0.75 mm² |
Tightening torque Union nut | 2.5 Nm |
Tightening torque Contact carrier | 3.75 Nm |
Tightening torque Locking nut | 3.75 Nm |
Wrench size Union nut | 19 mm |
Wrench size Contact carrier | 19 mm |
Rated voltage (III/3) | 160 V (with insulating sleeve) |
Nominal current IN | 9 A |
Color | black (RAL 9005) |
Flammability rating according to UL 94 | V0 |
Material wire insulation | PVC / PE |
Contact material | Cu alloy |
Contact surface material | Pre-nickel plated and tin-plated |
Contact carrier material | PA |
Structure of individual litz in acc. with VDE 0295 / smallest wire diameter | Class 2-6 // 0.34 mm²: 0.1 mm; 0.5 - 0.75 mm²: 0.15 mm |
Wire diameter including insulation | 2.5 mm |
Mounting type | Pg9 |
Assembly note | If the conductor is reconnected, it must be cut off above the last contact point. QUICKON components may only be operated when under no load. |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Impact strength | IK06 |
Ambient temperature (operation) | -25 °C ... 80 °C (Specifications of the cable manufacturer must be observed.) |
-25 °C ... 50 °C (when the conductor is connected. Specifications of the cable manufacturer must also be observed.) |
Item number | 1640595 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | AF6HAA |
Product key | AF6HAA |
GTIN | 4017918173371 |
Weight per piece (including packing) | 16.69 g |
Weight per piece (excluding packing) | 16.31 g |
Customs tariff number | 85369010 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440602 |
ETIM
ETIM 8.0 | EC003569 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116