cULus Listed
Approval ID: E468743Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Only rigid conductors | 600 V | 20 A | - 14 | |
multi-stranded with ferrule | 600 V | 20 A | - 14 | |
Only flexible conductors | 600 V | 20 A | - 14 |