TPM 3057
-
Touch panel
2404517
Maritime-Touch panel, 14.5 cm / 5.7"-TFT display (analog resistive (polyester)), 640 x 480 pixel(s) (VGA), 262144 colors, Arm® Cortex®-A8, 1000 MHz, 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7, Visu+ / MicroBrowser, without bus system / DualCAN.
Product details
Product type | Operator panel |
Application | Maritime |
Computer data | |
Processor | Arm® Cortex®-A8, 1000 MHz |
Operating system | Windows® Embedded Compact 7 |
RAM | 512 MB LPDDR RAM |
1 MB SRAM | |
Data storage system | NAND-Flash, 1 GB |
Slots | 1x SD |
Front cover | Aluminum (black anodized) with dimming buttons and horn |
Aluminum (naturally anodized) without dimming buttons and horn | |
Display | |
Display type | 14.5 cm / 5.7"-TFT |
Screen resolution | 640 x 480 Pixel(s) (VGA) |
Touch technology | analog resistive (polyester) |
Display lighting type | LED |
Brightness | 400 cd/m², typical (adjustable) |
MTBF | 40000 h |
Color spectrum | 262144 colors |
Reading angle left | 65.00 ° |
Reading angle right | 65.00 ° |
Reading angle top | 55.00 ° |
Reading angle bottom | 52.00 ° |
Interfaces | 2x USB Host 2.0 |
Optional interfaces | Without optional interface |
1 x COM (RS-232), 1 x COM (RS-422; 4-wire, full duplex) | |
1 x COM (RS-232), 1 x COM (RS-422; 4-wire, full duplex), 2 x CAN | |
2x CAN | |
Network | 1 x Ethernet (10/100 Mbps), RJ45 |
Bus system | without bus system |
Bus system | DualCAN |
User software | Visu+ |
MicroBrowser | |
System requirements | |
Runtime system | Visu+ Runtime |
Service life of battery | 5 years (typical) |
Supply | |
Power supply unit | 24 V DC ±20 % |
Typical current consumption | 0.4 A |
Real-time clock | |
Realtime clock | Yes |
Mounting type | Front mounting |
Housing material | Steel sheet, zinc-plated |
Ambient conditions | |
Degree of protection | IP65 (front), IP20 (back) |
Ambient temperature (operation) | -20 °C ... 60 °C (Front aluminum, black anodized) |
0 °C ... 55 °C (Front aluminum, natural anodized) | |
Ambient temperature (storage/transport) | -30 °C ... 80 °C (Front aluminum, black anodized) |
-25 °C ... 70 °C (Front aluminum, natural anodized) | |
Altitude | 3000 mm |
Permissible humidity (operation) | 20 % ... 85 % (non-condensing) |
Permissible humidity (storage/transport) | 20 % ... 85 % (non-condensing) |
Shock | 15g, according to IEC 60068-2-27 |
Vibration (operation) | 1g, according to EN 60068-2-6 |
External dimensions | |
Width / Height / Depth | 168 mm / 147 mm / 5 mm (Front plate dimensions (black anodized aluminum)) |
168 mm / 126 mm / 5 mm (Front plate dimensions (natural anodized aluminum)) | |
Installation dimensions | |
Width / Height / Installation depth | 160 mm / 139 mm / 49 mm (Mounting cutout (front aluminum, black anodized)) |
160 mm / 118 mm / 42 mm (Mounting cutout (front aluminum, natural anodized)) | |
Installation depth | 71 mm, (Depth with fieldbus (front aluminum, natural anodized)) |
75 mm, (Depth with fieldbus (front aluminum, black anodized)) |
Item number | 2404517 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DRCBBC |
Product key | DRCBBC |
Weight per piece (including packing) | 800 g |
Weight per piece (excluding packing) | 800 g |
Customs tariff number | 84714100 |
Country of origin | DE |
ETIM
ETIM 8.0 | EC001412 |
UNSPSC
UNSPSC 21.0 | 43211900 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(a), 6(a)-I, 6(b), 6(b)-II, 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-15
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
Compatible products
-
-
TOUCH PEN - Touch pen 2701379
-
HMI WALL MOUNTING KIT - Mounting material 2701380
-
HMI BATTERY - Battery/accumulator 2701383
-
HMI SCB MOUNTING KIT 4 - Mounting material 2701384
-
HMI SCB MOUNTING KIT 6 - Mounting material 2701385
-
USB FLASH DRIVE - USB memory stick 2402809
-
MC 1,5/ 3-STF-3,5 BD:1-3 - PCB connector 1751312
Your advantages
Acoustic warning from integrated horn
Flexible communication, even with third-party systems
Floating output for external sensors
Certified compass safe distance according to DIN EN 60945
Light-absorbing front plates
Dimmable backlight
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150