VS-ASI-J-Y-N-M12FS
   - 
  Distributor
    
      1404414
      
      
    
  
      AS-Interface distributor with IP65/IP67/IP69k degree of protection for 1 flat-ribbon conductor, with a straight, A-coded, 2-pos. M12 socket
Product details
| Product type | Network distributor box | 
| Number of positions | 2 | 
| Coding | A | 
| Insulation characteristics | |
| Overvoltage category | III | 
| Degree of pollution | 3 | 
| Nominal voltage UN | ≤ 35 V DC | 
| Nominal current IN | 4 A | 
| Transmission medium | Copper | 
| Connection technology | |
| Connection method | AS-i penetration technique | 
| Bus system | AS-Interface | 
| Status display | no | 
| Status display present | no | 
| Connection 1 | |
| Type | Load center AS-i Screw locking | 
| Number of positions | 2 | 
| Locking type | Screw locking mechanism | 
| Material | CuZn (Contact) | 
| Ni/Au (Contact surface) | |
| TPE-U (Contact carrier) | |
| PA-GF (Housing) | |
| Stainless steel (Screw connection) | |
| Tightening torque | 1.65 Nm (Locking screw) | 
| Connection 2 | |
| Type | Socket straight M12 | 
| Number of positions | 2 (5) | 
| Material | CuSn (Contact) | 
| Ni/Au (Contact surface) | |
| TPE-U (Contact carrier) | |
| Zinc die-cast, nickel-plated (Screw connection) | |
| Insertion/withdrawal cycles | ≥ 100 | 
| Tightening torque | 0.4 Nm | 
| Ambient conditions | |
| Degree of protection | IP65 | 
| IP67 | |
| IP69K | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 75 °C | 
| Ambient temperature (storage/transport) | -25 °C ... 85 °C | 
| Standard designation | M12 connector | 
| Standards/specifications | IEC 61076-2-101 | 
| Item number | 1404414 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | AF1GFA | 
| Product key | AF1GFA | 
| GTIN | 4046356320665 | 
| Weight per piece (including packing) | 29.8 g | 
| Weight per piece (excluding packing) | 27 g | 
| Customs tariff number | 85366990 | 
| Country of origin | VN | 
ECLASS
| ECLASS-13.0 | 27440106 | 
| ECLASS-15.0 | 27440106 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
- 
    
      
- 
    
      SAC-4P-MS/ 0,5-186/FS SCO - Sensor/actuator cable 1555693
- 
    
      SAC-4P-MS/ 1,0-186/FS SCO - Sensor/actuator cable 1555703
- 
    
      SAC-4P-MS/ 2,0-186/FS SCO - Sensor/actuator cable 1555716
- 
    
      SAC-4P-MS/ 5,0-186/FS SCO - Sensor/actuator cable 1555729
- 
    
      SAC-4P-MS/10,0-186/FS SCO - Sensor/actuator cable 1555732
- 
    
      SAC-4P-MS/15,0-186/FS SCO - Sensor/actuator cable 1555745
- 
    
      PROT-M12 - Screw plug 1680539
- 
    
      SZK PH2 VDE - Screwdriver 1205163
PHOENIX CONTACT PTY Ltd.
        
        Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150