STN 16
-
N disconnect terminal block
3038286
N disconnect terminal block, Assembly instructions:
For secure fastening of the neutral busbar, supports must be set at the beginning and end of each terminal strip as well as every 20 cm on longer terminal strips., nom. voltage: 400 V, nominal current: 76 A, Spring-cage connection, 1st level connection right, Rated cross section: 16 mm2, cross section: 0.2 mm2 - 25 mm2, mounting type: NS 35/15, NS 35/7,5, color: blue
Product details
| General | Assembly instructions: For secure fastening of the neutral busbar, supports must be set at the beginning and end of each terminal strip as well as every 20 cm on longer terminal strips. |
| Product type | Installation terminal block |
| Number of connections | 2 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 6 kV |
| Maximum power dissipation for nominal condition | 2.43 W |
| Current carrying capacity of the neutral busbar | 140 A |
| Number of connections per level | 2 |
| Nominal cross section | 16 mm² |
| 1st level connection right | |
| Connection method | Spring-cage connection |
| Stripping length | 18 mm |
| Internal cylindrical gage | A7 |
| Connection in acc. with standard | IEC 60947-7-1 |
| Conductor cross-section rigid | 0.2 mm² ... 25 mm² |
| Cross section AWG | 24 ... 4 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.2 mm² ... 16 mm² |
| Conductor cross-section, flexible [AWG] | 24 ... 6 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 16 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 16 mm² |
| 2 conductors with same cross section, solid | 0.2 mm² ... 6 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 1.5 mm² ... 4 mm² |
| Nominal current | 76 A |
| Maximum load current | 76 A (with 25 mm² conductor cross-section) |
| Nominal voltage | 400 V |
| Nominal cross section | 16 mm² |
| Width | 12 mm |
| End cover width | 2 mm |
| Color | blue |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Surge voltage test | |
| Result | Test passed |
| Short-time withstand current 16 mm² | 7.6 kA |
| Result | Test passed |
| Power-frequency withstand voltage | |
| Test voltage setpoint | 1.89 kV |
| Result | Test passed |
| Mechanical data | |
| Open side panel | Yes |
| Mechanical strength | |
| Result | Test passed |
| Test for conductor damage and slackening | |
| Rotation speed | 10 (+/- 2) rpm |
| Revolutions | 135 |
| Conductor cross-section/weight | 0.2 mm² / 0.2 kg |
| 16 mm² / 2.9 kg | |
| 25 mm² / 4.5 kg | |
| Result | Test passed |
| Needle-flame test | |
| Time of exposure | 30 s |
| Result | Test passed |
| Oscillation/broadband noise | |
| Specification | DIN EN 50155 (VDE 0115-200):2018-05 |
| Spectrum | Long life test category 2, bogie-mounted |
| Frequency | f1 = 5 Hz to f2 = 250 Hz |
| ASD level | 6.12 (m/s²)²/Hz |
| Acceleration | 3.12g |
| Test duration per axis | 5 h |
| Test directions | X-, Y- and Z-axis |
| Shocks | |
| Pulse shape | Semi-sinusoidal |
| Acceleration | 30g |
| Shock duration | 18 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 85 °C |
| Ambient temperature (storage/transport) | -25 °C ... 55 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-1 |
| Mounting type | NS 35/15 |
| NS 35/7,5 |
| Item number | 3038286 |
| Packing unit | 25 pc |
| Minimum order quantity | 25 pc |
| Sales key | BE2152 |
| Product key | BE2152 |
| GTIN | 4017918899783 |
| Weight per piece (including packing) | 42.42 g |
| Weight per piece (excluding packing) | 40.52 g |
| Customs tariff number | 85369010 |
| Country of origin | RO |
ETIM
| ETIM 8.0 | EC001257 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
NLS-CU 3/10 SN 1000MM - Neutral busbar 0402174
-
AP-NLS - Cover profile 5037133
-
SZF 3-1,0X5,5 - Screwdriver 1206612
-
D-STI 10/16 - End cover 3038309
-
AB-STI 16/10 - Support bracket 3037669
-
ST-IL - Mounting material 3039900
-
AP-NLS N - Cover profile 1013634
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
ZBF 12 CUS - Zack Marker strip, flat 0825018
-
UC-TMF 12 - Marker for terminal blocks 0819233
-
UC-TMF 12 CUS - Marker for terminal blocks 0824670
-
UCT-TMF 12 - Marker for terminal blocks 0829214
-
UCT-TMF 12 CUS - Marker for terminal blocks 0829686
-
E/AL-NS 35 - End bracket 1201662
-
AKG 16 BU - Connection terminal block 0423014
-
AKG 35 BU - Connection terminal block 0424013
-
IAK 16 - Branch terminal 2715982
Your advantages
The N disconnect slides are located in the same position on all Phoenix Contact screw and spring-cage installation terminal blocks
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150