FTTBS 1,5/S BU
-
Double-level terminal block
3271403
Double-level terminal block, without actuating push button, nom. voltage: 500 V, nominal current: 16 A, connection method: Push-in connection, 1st and 2nd level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
Product details
| Product type | Multi-level terminal block |
| Number of connections | 4 |
| Number of rows | 2 |
| Potentials | 2 |
| Insulation characteristics | |
| Overvoltage category | III |
| Rated surge voltage | 6 kV |
| Maximum power dissipation for nominal condition | 0.56 W |
| Number of connections per level | 2 |
| Nominal cross section | 1.5 mm² |
| 1st and 2nd level | |
| Connection method | Push-in connection |
| Stripping length | 8 mm |
| Internal cylindrical gage | A1 / B1 |
| Connection in acc. with standard | IEC 60947-7-1 |
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
| Cross section AWG | 26 ... 14 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section, flexible [AWG] | 26 ... 14 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² ... 1.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.14 mm² ... 1 mm² |
| Nominal cross section | 1.5 mm² |
| Nominal current | 16 A |
| Maximum load current | 16 A |
| Nominal voltage | 500 V |
| 1st and 2nd level Connection cross sections directly pluggable | |
| Conductor cross-section rigid | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.34 mm² ... 1.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.34 mm² ... 1 mm² |
| Width | 3.5 mm |
| End cover width | 2.2 mm |
| Color | blue (RAL 5015) |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Surge voltage test | |
| Test voltage setpoint | 7.3 kV |
| Result | Test passed |
| Temperature-rise test | |
| Requirement temperature-rise test | Increase in temperature ≤ 45 K |
| Result | Test passed |
| Short-time withstand current 1.5 mm² | 0.18 kA |
| Result | Test passed |
| Power-frequency withstand voltage | |
| Test voltage setpoint | 1.89 kV |
| Result | Test passed |
| Mechanical data | |
| Open side panel | Yes |
| Mechanical strength | |
| Result | Test passed |
| Attachment on the carrier | |
| DIN rail/fixing support | NS 35 |
| Test force setpoint | 1 N |
| Result | Test passed |
| Test for conductor damage and slackening | |
| Rotation speed | 10 rpm |
| Revolutions | 135 |
| Conductor cross-section/weight | 0.14 mm² / 0.2 kg |
| 1.5 mm² / 0.4 kg | |
| Result | Test passed |
| Aging | |
| Temperature cycles | 192 |
| Result | Test passed |
| Needle-flame test | |
| Time of exposure | 30 s |
| Result | Test passed |
| Oscillation/broadband noise | |
| Specification | DIN EN 50155 (VDE 0115-200):2008-03 |
| Spectrum | Long life test category 2, bogie-mounted |
| Frequency | f1 = 5 Hz to f2 = 250 Hz |
| ASD level | 6.12 (m/s²)²/Hz |
| Acceleration | 3.12g |
| Test duration per axis | 5 h |
| Test directions | X-, Y- and Z-axis |
| Result | Test passed |
| Shocks | |
| Specification | DIN EN 50155 (VDE 0115-200):2008-03 |
| Pulse shape | Half-sine |
| Acceleration | 30g |
| Shock duration | 18 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Result | Test passed |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-1 |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 3271403 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Sales key | BE2214 |
| Product key | BE2214 |
| GTIN | 4055626038940 |
| Weight per piece (including packing) | 7.99 g |
| Weight per piece (excluding packing) | 7.99 g |
| Customs tariff number | 85366990 |
| Country of origin | PL |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
FBS 3-3,5 - Plug-in bridge 3213027
-
FBS 4-3,5 - Plug-in bridge 3213030
-
FBS 5-3,5 - Plug-in bridge 3213043
-
FBS 10-3,5 - Plug-in bridge 3213056
-
FBS 20-3,5 - Plug-in bridge 3213069
-
FBS 2-3,5 BU - Plug-in bridge 3213086
-
FBS 3-3,5 BU - Plug-in bridge 3213099
-
FBS 4-3,5 BU - Plug-in bridge 3213109
-
FBS 5-3,5 BU - Plug-in bridge 3213112
-
FBS 10-3,5 BU - Plug-in bridge 3213125
-
FBS 20-3,5 BU - Plug-in bridge 3213138
-
FBS 1,5/S-PV - Potential bridge 3216263
-
FBS 3-3,5 GY - Plug-in bridge 3213167
-
FBS 4-3,5 GY - Plug-in bridge 3213180
-
FBS 5-3,5 GY - Plug-in bridge 3213183
-
FBS 10-3,5 GY - Plug-in bridge 3213196
-
FBS 20-3,5 GY - Plug-in bridge 3213206
-
ATP-STTB 4 - Partition plate 3030747
-
D-PTTBS 1,5/S - End cover 3214699
-
SZF 1-0,6X3,5 - Screwdriver 1204517
-
FBS 1,5/S-PV - Potential bridge 3216263
-
STP 3,5-2 - Marker carriers 0830131
-
SZF 0-0,4X2,5 - Screwdriver 1204504
-
PT-IL - Mounting material 3208090
-
ST-BW 0 - Actuation tool 1200135
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZB 3,5:UNBEDRUCKT - Zack marker strip 0829414
-
ZB 3,5 CUS - Zack marker strip 0829415
-
ZB 3,5,LGS:FORTL.ZAHLEN - Zack marker strip 0801404
-
ZB 3,5,QR:FORT.ZAHLEN - Zack marker strip 0801405
-
UCT-TM 3,5 - Marker for terminal blocks 0829484
-
UCT-TM 3,5 CUS - Marker for terminal blocks 0829581
-
GBS 3,5-25X3,5 - Group marker label for terminal marking 0830290
-
GBS 3,5-25X12 - Group marker label for terminal marking 0830292
-
ZBF 3,5:UNBEDRUCKT - Zack Marker strip, flat 0829392
-
ZBF 3,5 CUS - Zack Marker strip, flat 0829394
-
ZBF 3,5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0801406
-
ZBF 3,5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0801407
-
UCT-TMF 3,5 - Marker for terminal blocks 0829486
-
UCT-TMF 3,5 CUS - Marker for terminal blocks 0829644
-
MPS-MT - Test plug 0201744
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
PROJECT COMPLETE - Software 1050453
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
PS-3,5 - Test plug 3031010
-
DP PS-3,5 - Spacer plate 3031011
-
PS-3,5/E - Test plug 3031012
Your advantages
The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system and by easy and tool-free wiring of conductors with ferrules or solid conductors
The compact design and front connection enable wiring in a confined space
In addition to the testing option in the double function shaft, all terminal blocks provide an additional test pick-off
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150