The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

UT 4-QUATTRO HV BU - Four-conductor universal terminal block
3048836

Four-conductor universal terminal block, nom. voltage: 1000 V, nominal current: 32 A, number of connections: 4, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue

Product details









Compatible products



Your advantages

These versions can be used as compact potential distributors