EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| D | ||||
| 20 - 12 | ||||
Motor connection terminal block, upper level bridgeable, middle level bridgeable with insertion bridges, lower level with PE foot, nom. voltage: 400 V, nominal current: 19 A, connection method: Screw connection, 1st, 2nd and 3rd level, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: dark gray
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| D | ||||
| 20 - 12 | ||||