TC-2KS40-AIO16R-CS3000
-
Module carrier
2902661
Termination carrier for redundantly connecting 16 MACX Analog Ex i signal conditioners to analog input/output cards of the Yokogawa CS3000 controller, via two KS40 connectors, 40-pos. Suitable for Yokogawa AAI141 and AAI543 cards.
This product needs further products for operation.
Mandatory accessories
Product details
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Product type | Module carrier |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Basic insulation |
| Max. permissible current | 800 mA (Signal/channel) |
| Nominal voltage UN | 24 V DC ((19.7 V ... 30 V)) |
| Air clearances and creepage distances | |
| Rated insulation voltage | 50 V |
| Rated surge voltage | 0.5 kV |
| Supported controller YOKOGAWA CENTUM VP | |
| Suitable I/O card | AAI141 |
| AAI543 | |
| Supply | |
| Designation | Feed-in module |
| Note | Supply via MACX MCR-PTB (2865625). Supply, decoupled from diodes from both modules. |
| Fuse | 5 A Slow-blow (can be exchanged) |
| Input voltage | 24 V DC |
| Input voltage range | 19.2 V DC ... 30 V DC |
| Redundant supply | yes, decoupled from diodes |
| Polarization and surge protection | Yes |
| Output name | Switching output |
| Contact switching type | 1 N/C contact (alarm = open) |
| Maximum switching voltage | 50 V DC (0.3 A) |
| 30 V DC (2 A) | |
| 33 V AC (2 A) | |
| Power supply | |
| Connection method | Screw connection |
| Stripping length | 7 mm |
| Number of connections | 1 |
| Number of positions | 6 |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Controller level | |
| Connection method | Yokogawa, KS compatible |
| Number of connections | 2 |
| Number of positions | 40 |
| Status display | 1 x red LED (error) |
| 2x green LEDs (PWR1 and PWR2) |
| Width | 242 mm |
| Height | 170 mm |
| Depth | 160 mm |
| Ambient conditions | |
| Degree of protection | IP00 |
| Ambient temperature (operation) | -20 °C ... 60 °C (Please observe module specifications) |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | ≤ 2000 m |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Shock | 15g, according to IEC 60068-2-27 |
| Vibration (operation) | 2g, according to IEC 60068-2-6 |
| UL, USA/Canada | |
| Identification | UL 61010 Listed |
| Class I, Div. 2, Groups A, B, C, D T4 | |
| Class I, Zone 2, Group IIC | |
| Air clearances and creepage distances | |
| Standards/regulations | DIN EN 50178 |
| Mounting type | DIN rail mounting |
| Assembly note | No end clamp |
| Mounting position | vertical, horizontal |
| Item number | 2902661 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK271C |
| Product key | DK271C |
| GTIN | 4046356670623 |
| Weight per piece (including packing) | 1,376.3 g |
| Weight per piece (excluding packing) | 1,370 g |
| Customs tariff number | 85366990 |
| Country of origin | Country of origin will be provided upon delivery. |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
TC-C-MAX2-SC-31320000 - Cable set 2902425
-
EMLF (108XE)R - Label, highly flexible 0800549
-
ZBF 15:UNBEDRUCKT - Zack Marker strip, flat 0811202
-
FLK 40-PA/EZ-DR/KS/ 100/YUC - Front adapter 2322786
-
FLK 40-PA/EZ-DR/KS/ 200/YUC - Front adapter 2314341
-
FLK 40-PA/EZ-DR/KS/ 300/YUC - Front adapter 2314354
-
FLK 40-PA/EZ-DR/KS/ 400/YUC - Front adapter 2314367
-
FLK 40-PA/EZ-DR/KS/ 500/YUC - Front adapter 2321570
-
FLK 40-PA/EZ-DR/KS/ 600/YUC - Front adapter 2314943
-
FLK 40-PA/EZ-DR/KS/ 700/YUC - Front adapter 2321583
-
FLK 40-PA/EZ-DR/KS/ 800/YUC - Front adapter 2314956
-
FLK 40-PA/EZ-DR/KS/ 900/YUC - Front adapter 2321415
-
FLK 40-PA/EZ-DR/KS/1000/YUC - Front adapter 2314370
-
FLK 40-PA/EZ-DR/KS/1100/YUC - Front adapter 2321428
-
FLK 40-PA/EZ-DR/KS/1200/YUC - Front adapter 2321431
-
FLK 40-PA/EZ-DR/KS/1300/YUC - Front adapter 2321444
-
FLK 40-PA/EZ-DR/KS/1400/YUC - Front adapter 2321457
-
FLK 40-PA/EZ-DR/KS/1500/YUC - Front adapter 2314383
-
FLK 40-PA/EZ-DR/KS/1600/YUC - Front adapter 2321596
-
FLK 40-PA/EZ-DR/KS/1700/YUC - Front adapter 2321606
-
FLK 40-PA/EZ-DR/KS/1800/YUC - Front adapter 2321619
-
FLK 40-PA/EZ-DR/KS/1900/YUC - Front adapter 2321622
-
FLK 40-PA/EZ-DR/KS/2000/YUC - Front adapter 2314532
-
FLK 40-PA/EZ-DR/KS/2500/YUC - Front adapter 2314545
-
FLK 40-PA/EZ-DR/KS/3000/YUC - Front adapter 2314558
Your advantages
Mechanically decoupled PCB
Robust aluminum profile with integrated DIN rail
Side parts with integrated end clamps
Redundant system connection, 40-pos. (KS/AKB-compatible)
Simple or redundant supply (decoupled from diode, protected against polarity reversal) and monitoring function implemented via separate DIN rail module
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150