The TC ROUTER 4000... cellular routers are the successor to: TC ROUTER 3000... (TC ROUTER 3002T-4G, 2702528 and TC ROUTER 3002T-3G, 2702529), TC ROUTER 2000... (TC ROUTER 2002T-4G, 2702530 and TC ROUTER 2002T-3G, 2702531) In addition to the proven 4G-LTE cellular connection, the routers also feature an integrated WLAN interface or a serial RS-232/485 interface, depending on the version. Connection to the internet can be established via the cellular interface, via a wired WAN port, or via an existing WLAN network.
TC ROUTER 4102T-4G EU WLAN
-
Router
1234353
Industrial 4G LTE router, EU device, 3G (UMTS/HSPA) and 2G (GPRS/EDGE) fallback, WLAN access point 802.11a/b/g/n, 150 Mbps, 2.4 GHz + 5 GHz, 2-port switch, firewall, NAT, IPsec and OpenVPN support, 4 DI, 2 DO
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Cellular router |
| Application | Ethernet |
| MTTF | 384 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 180 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 64 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
| Security functions | |
| 1:1 Network Address Translation (NAT) in the VPN | supported |
| Number of VPN tunnels | IPsec or OpenVPN, no limit, limited by system resources and available bandwidth |
| Authentication | X.509v3, PSK |
| Data integrity | IPsec: MD5, SHA-1, SHA-256, SHA-512, AESXCBC |
| OpenVPN: RSA-..., MD5, SHA..., MDC2, MD5-SHA1, RIPEMD160, MD4, WHIRLPOOL, BLAKE..., ID-RSASSA-PKCS1-V1..., SM3 | |
| Filtering | MAC addresses |
| IP addresses | |
| Ports | |
| Protocols | |
| Firewall rules | Stateful inspection firewall |
| Internet Protocol Security (IPsec) mode | ESP tunnel |
| Routing | VLAN |
| VRRP | |
| IP Pass-Through | |
| NAPT | |
| Multipath | |
| OSF | |
| BGP | |
| Masquerading | |
| Mobile-IP | |
| Bridging | |
| STP/RSTP | |
| Encryption methods | IPsec: 3DES, AES, Blowfish |
| OpenVPN: AES, ARIA, CAMELLIA, SEED, SM4, BF, CAST5, DES, IDEA, RC2 | |
| Electrical isolation | VCC // LTE // Ethernet // PE |
| Maximum power dissipation for nominal condition | 4.32 W |
| Mains type | Cellular communication |
| Supply | |
| Supply voltage range | 10 V DC ... 30 V DC (Via pluggable Push-in terminal block) |
| Typical current consumption | < 180 mA (24 V DC) |
| < 500 mA (10 V DC) | |
| ≤ 3 mA (With activated energy-saving mode) | |
| Max. current consumption | 1.5 A |
| Function | |
| Management | Web-based management |
| SNMPv1/v2/v3 | |
| SSHv2 | |
| Telnet | |
| TOM (TC ROUTER Online Manager, management software from Phoenix Contact) | |
| Data storage system | Micro SDHC card |
| Digital | |
| Description of the input | Digital input |
| Number of inputs | 4 |
| Voltage input signal | 10 V DC ... 30 V DC |
| Switching level "0" signal | < 8 V DC |
| Switching level "1" signal | 10 V DC ... 30 V DC |
| Signal | |
| Output name | Digital output |
| Number of outputs | 2 |
| Voltage output signal | 10 V DC ... 30 V DC (depending on the operating voltage) |
| Current output signal | ≤ 50 mA (Not short-circuit proof) |
| Supply | |
| Connection method | Push-in spring connection |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 0.75 mm² |
| Single conductor/terminal point, rigid | 0.14 mm² ... 1.5 mm² |
| Single-wire/terminal point, flexible | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section, flexible [AWG] | 26 ... 16 |
| Stripping length | 9.00 mm |
| Web server | yes |
| Data: Ethernet interface, 10/100Base-T(X) in accordance with IEEE 802.3 | |
| Serial transmission speed | 10/100 Mbps, auto negotiation |
| Connection method | RJ45 jack, shielded |
| No. of channels | 2 |
| Transmission length | 100 m (shielded twisted pair) |
| Protocols supported | TCP/IP, UDP/IP, HTTP(S), (S)FTP, TFTP, SCEP, RADIUS |
| VPN: IPsec, OpenVPN, GRE, L2TP, PPTP | |
| Network Discovery: LLDP, CDP, FDP, SONMP, EDP, IRDP | |
| Auxiliary protocols | ARP, DHCP, DNS, DynDNS, PING (ICMP), SMTP(S), NTP, NTS, SSL/TLS, STARTTLS, SMS |
| Wireless | |
| Interface description | GSM / GPRS / EDGE / UMTS / HSPA / LTE (FDD) |
| Frequency range | 800 MHz (LTE B20) |
| 850 MHz (LTE B5) | |
| 900 MHz (LTE B8) | |
| 1800 MHz (LTE B3) | |
| 2100 MHz (LTE B1) | |
| 2600 MHz (LTE B7) | |
| 850 MHz (UMTS/HSPA B5) | |
| 900 MHz (UMTS/HSPA B8) | |
| 1900 MHz (UMTS/HSPA B2) | |
| 2100 MHz (UMTS/HSPA B1) | |
| 850 MHz (2 W (EGSM)) | |
| 900 MHz (2 W (EGSM)) | |
| 1800 MHz (1 W (EGSM)) | |
| 1900 MHz (1 W (EGSM)) | |
| Data rate | ≤ 150 Mbps (LTE, DL) |
| ≤ 50 Mbps (LTE, UL) | |
| Number | 2 |
| Connection method | SMA (female) |
| Antenna | 50 Ω impedance SMA antenna socket |
| SIM Interface | Micro SIM (3FF) |
| eSIM (several profiles) | |
| GPRS | Class 12, Class B |
| CS1 ... CS4 | |
| EDGE | Multislot Class 12 |
| UMTS | HSPA 3GPP R8 |
| LTE | CAT4 |
| Country support | Europe |
| Wireless | |
| Interface description | WLAN in accordance with IEEE 802.11 a/b/g/n |
| Wireless modules that can be connected | 10 |
| Operating mode | Access point (maximum of 10 clients) |
| Client | |
| Dual mode | |
| Mesh | |
| Frequency | 5 GHz |
| 2.4 GHz | |
| Data rate | 11 Mbps (2.4 GHz, 20 MHz, /b) |
| 54 Mbps (2.4 GHz, 20 MHz, /g) | |
| 144 Mbps (2.4 GHz, 20 MHz, /n) | |
| 54 Mbps (5 GHz, 20 MHz, /a) | |
| 150 Mbps (5 GHz, 40 MHz, /n) | |
| Number | 2 |
| Connection method | RSMA (female) |
| Security | WPA, WPA2 (TKIP, CCMP, PSK, RADIUS) |
| Dimensional drawing |
|
| Width | 45 mm |
| Height | 130 mm |
| Depth | 130 mm |
| Color (Upper housing part) | light gray (RAL 7035) |
| Material (Housing) | Polycarbonate |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| Wireless approval, Europe | |
| Note | RED 2014/53/EU |
| Wireless approval USA, FCC | |
| Certificate | Z64-WL18DBMOD |
| Note | FCC directive, part 15 |
| Electromagnetic compatibility | Conformance with RED Directive 2014/53/EU |
| Noise immunity | EN 61000-6-2 |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV (Test Level 3) |
| Discharge in air | ± 8 kV (Test Level 3) |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 3 GHz (Test Level 3) |
| Field intensity | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | ± 2 kV (Test Level 3) |
| Signal | ± 2 kV (Ethernet) |
| Comments | Criterion B |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Input | ± 0.5 kV (symmetrical) |
| ± 1 kV (asymmetrical) | |
| Signal | ± 1 kV (Data line, asymmetrical) |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V |
| Emitted interference | |
| Standards/regulations | EN 61000-6-4 |
| Radio interference voltage in acc. with EN 55011 | Class B, area of application: Industry and residential |
| Emitted radio interference in acc. with EN 55011 | Class B, area of application: Industry and residential |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Mounting type | DIN rail mounting |
| Item number | 1234353 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC422 |
| Product key | DNC422 |
| GTIN | 4063151338060 |
| Weight per piece (including packing) | 343.2 g |
| Weight per piece (excluding packing) | 340.8 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170502 |
| ECLASS-15.0 | 19170502 |
ETIM
| ETIM 9.0 | EC001478 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FK-MCP 1,5/ 8-ST-3,81 GY7035 - PCB connector 1713311
-
ANT-OMNI-0671-03 - Antenna 1565400
-
ANT-OMNI-0671-04 - Antenna 1830085
-
ANT-OMNI-0671-02 - Antenna 1396318
-
ANT-OMNI-0671-01 - Antenna 1396316
-
ANT-OMNI-2459-02 - Antenna 2701408
-
RAD-ISM-2459-ANT-FOOD-6-0-N - Antenna 2702898
-
NBC-COX-CNM/0.5-S/COX-CKM - Coaxial cable 1340139
-
NBC-COX-CNM/1.0-M/COX-CKM - Coaxial cable 1340143
-
NBC-COX-CNM/3.0-M/COX-CKM - Coaxial cable 1340144
-
NBC-COX-CNM/5.0-M/COX-CKM - Coaxial cable 1340147
-
RAD-PIG-EF316-N-RSMA - Antenna cable 2701402
-
RAD-PIG-RSMA/N-0.5 - Antenna cable 2903263
-
RAD-PIG-RSMA/N-1 - Antenna cable 2903264
-
RAD-PIG-RSMA/N-2 - Antenna cable 2903265
-
RAD-PIG-RSMA/N-3 - Antenna cable 2903266
-
RAD-PIG-RSMA/N-5 - Antenna cable 2702140
-
NBC-COX-CNM/3.0-L/COX-CNM - Coaxial cable 1340123
-
NBC-COX-CNM/5.0-L/COX-CNM - Coaxial cable 1340124
-
NBC-COX-CNM/10.0-L/COX-CNM - Coaxial cable 1340125
-
NBC-COX-CNM/15.0-L/COX-CNM - Coaxial cable 1340126
-
NBC-COX-CNM/30.0-L/COX-CNM - Coaxial cable 1340127
-
CN-UB-70DC-6-BB - Surge protection device 2803166
-
RAD-ADP-N/F-N/F - Adapter 2867843
-
RAD-TAPE-SV-19-3 - Weather protection tape 2903182
-
FL DIN-RAIL ADAPTER 45 - Mounting panel 1456045
-
FL PANEL ADAPTER 45 - Mounting panel 1456055
-
FL DIN RA - DIN rail adapter 2891053
-
FL MICRO SD FLASH - Program/configuration memory 1129482
Your advantages
Industrial 4G cellular router (LTE)
Fallback to 3G (UMTS/HSPA) and 2G (GPRS/EDGE)
Virtual dedicated line to connect networks via cellular network
IPsec and OpenVPN
Configuration via web-based management or microSD card
Two local Ethernet connections
Switchable energy-saving mode
Integrated logbook
Extended temperature range of -40 °C … +70 °C
Integrated WLAN access point
Micro SIM and eSIM for maximum network availability
Four digital inputs
Two digital outputs
Highest level of cybersecurity with NTS (Network Time Security)
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150