CSA
Approval ID: 2030668Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 15 A | 26 - 14 | ||
Use group C | ||||
300 V | 15 A | 26 - 14 | ||
Use group D | ||||
600 V | 5 A | 26 - 14 |
IECEE CB Scheme
Approval ID: DE1-62773Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
500 V | 17.5 A | - 1.5 |
EAC
Approval ID: RU C-DE.BL08.B.00644cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 15 A | 26 - 14 | ||
Use group C | ||||
300 V | 15 A | 26 - 14 | ||
Use group D | ||||
600 V | 5 A | 26 - 14 |
VDE Zeichengenehmigung
Approval ID: 40040312Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
500 V | 17.5 A | 0.14 - 1.5 |
DNV
Approval ID: TAE00003J4IECEx
Approval ID: IECEx SEV14.0010UATEX
Approval ID: SEV14ATEX0140UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
352 V | 14.5 A | 0.14 - 1.5 |