MBK  2,5/E
   - 
  Mini feed-through terminal block
    
      1414006
      
      
    
  
      Mini feed-through terminal block, nom. voltage: 250 V, nominal current: 24 A, number of connections: 2, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 2.5 mm2, mounting type: NS 15, color: gray
Product details
| Product type | Miniature terminal block | 
| Number of connections | 2 | 
| Number of rows | 1 | 
| Potentials | 1 | 
| Insulation characteristics | |
| Overvoltage category | III | 
| Degree of pollution | 3 | 
| Rated surge voltage | 4 kV | 
| Maximum power dissipation for nominal condition | 0.77 W | 
| Number of connections per level | 2 | 
| Nominal cross section | 2.5 mm² | 
| Connection method | Screw connection | 
| Screw thread | M3 | 
| Tightening torque | 0.6 ... 0.8 Nm | 
| Stripping length | 7 mm | 
| Internal cylindrical gage | A3 | 
| Connection in acc. with standard | IEC 60947-7-1 | 
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² | 
| Cross section AWG | 24 ... 14 (converted acc. to IEC) | 
| Conductor cross-section flexible | 0.25 mm² ... 2.5 mm² | 
| Conductor cross-section, flexible [AWG] | 24 ... 14 (converted acc. to IEC) | 
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 2.5 mm² | 
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 2.5 mm² | 
| Cross-section with insertion bridge, rigid | 2.5 mm² | 
| Cross-section with insertion bridge, flexible | 2.5 mm² | 
| 2 conductors with same cross section, solid | 0.2 mm² ... 0.75 mm² | 
| 2 conductors with same cross section, flexible | 0.2 mm² ... 0.75 mm² | 
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 0.75 mm² | 
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1.5 mm² | 
| Nominal current | 24 A | 
| Maximum load current | 24 A (with a 2.5 mm² conductor cross-section) | 
| Nominal voltage | 250 V | 
| Nominal cross section | 2.5 mm² | 
| Rated data (ATEX/IECEx) | |
| Identification | Ex e II | 
| Operating temperature range | -50 °C ... 110 °C | 
| Ex-certified accessories | 1414035 D-MBK 2,5/E | 
| 1413227 ATP-MBK | |
| 1205053 SZS 0,6X3,5 | |
| 1421633 E/MK | |
| List of bridges | Fixed bridge / FBRN 10-5-EX / 3000612 | 
| Bridge data | 20 A (2.5 mm²) | 
| List of bridges | Insertion bridge / EB 2- 5 / 1401158 | 
| Insertion bridge / EB 3- 5 / 1401145 | |
| Insertion bridge / EB 10- 5 / 1401132 | |
| Bridge data | 19 A (2.5 mm²) | 
| Ex temperature increase | 34 K (22 A / 2,5 mm²) | 
| at bridging with insertion bridge | 176 V | 
| for bridging with bridge | 176 V | 
| Rated insulation voltage | 160 V | 
| output | (Permanent) | 
| Ex level General | |
| Rated voltage | 176 V | 
| Rated current | 22 A | 
| Maximum load current | 22 A | 
| Contact resistance | 0.35 mΩ | 
| Ex connection data General | |
| Torque range | 0.6 Nm ... 0.8 Nm | 
| Nominal cross section | 2.5 mm² | 
| Rated cross section AWG | 14 | 
| Connection capacity rigid | 0.2 mm² ... 2.5 mm² | 
| Connection capacity AWG | 24 ... 14 | 
| Connection capacity flexible | 0.2 mm² ... 2.5 mm² | 
| Connection capacity AWG | 24 ... 14 | 
| 2 conductors with same cross section, solid | 0.2 mm² ... 0.75 mm² | 
| 2 conductors with the same cross-section AWG rigid | 24 ... 18 | 
| 2 conductors with same cross section, stranded | 0.2 mm² ... 0.75 mm² | 
| 2 conductors with the same cross-section AWG flexible | 24 ... 18 | 
| Width | 5.2 mm | 
| End cover width | 1 mm | 
| Height | 24.5 mm | 
| Depth | 20.9 mm | 
| Color | gray (RAL 7042) | 
| Flammability rating according to UL 94 | V2 | 
| Insulating material group | I | 
| Insulating material | PA | 
| Static insulating material application in cold | -40 °C | 
| Relative insulation material temperature index (Elec., UL 746 B) | 125 °C | 
| Surge voltage test | |
| Test voltage setpoint | 4.8 kV | 
| Result | Test passed | 
| Temperature-rise test | |
| Requirement temperature-rise test | Increase in temperature ≤ 45 K | 
| Result | Test passed | 
| Test passed | |
| Short-time withstand current 2.5 mm² | 0.3 kA | 
| Result | Test passed | 
| Power-frequency withstand voltage | |
| Test voltage setpoint | 1.5 kV | 
| Result | Test passed | 
| Mechanical data | |
| Open side panel | Yes | 
| Mechanical strength | |
| Result | Test passed | 
| Attachment on the carrier | |
| DIN rail/fixing support | NS 32/NS 35 | 
| Test force setpoint | 1 N | 
| Result | Test passed | 
| Test for conductor damage and slackening | |
| Rotation speed | 10 (+/- 2) rpm | 
| Revolutions | 135 | 
| Conductor cross-section/weight | 0.2 mm² / 0.2 kg | 
| 2.5 mm² / 0.7 kg | |
| Result | Test passed | 
| Needle-flame test | |
| Time of exposure | 30 s | 
| Result | Test passed | 
| Oscillation/broadband noise | |
| Specification | DIN EN 50155 (VDE 0115-200):2018-05 | 
| Spectrum | Long life test category 2, bogie-mounted | 
| Frequency | f1 = 5 Hz to f2 = 250 Hz | 
| ASD level | 6.12 (m/s²)²/Hz | 
| Acceleration | 3.12g | 
| Test duration per axis | 5 h | 
| Test directions | X-, Y- and Z-axis | 
| Result | Test passed | 
| Shocks | |
| Pulse shape | Half-sine | 
| Acceleration | 5g | 
| Shock duration | 30 ms | 
| Number of shocks per direction | 3 | 
| Test directions | X-, Y- and Z-axis (pos. and neg.) | 
| Result | Test passed | 
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) | 
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) | 
| Ambient temperature (assembly) | -5 °C ... 70 °C | 
| Ambient temperature (actuation) | -5 °C ... 70 °C | 
| Permissible humidity (operation) | 20 % ... 90 % | 
| Permissible humidity (storage/transport) | 30 % ... 70 % | 
| Connection in acc. with standard | IEC 60947-7-1 | 
| Mounting type | NS 15 | 
| Item number | 1414006 | 
| Packing unit | 50 pc | 
| Minimum order quantity | 50 pc | 
| Sales key | BE1261 | 
| Product key | BE1261 | 
| GTIN | 4017918021269 | 
| Weight per piece (including packing) | 4.25 g | 
| Weight per piece (excluding packing) | 3.958 g | 
| Customs tariff number | 85369010 | 
| Country of origin | DE | 
ECLASS
| ECLASS-13.0 | 27250101 | 
ETIM
| ETIM 9.0 | EC000897 | 
UNSPSC
| UNSPSC 21.0 | 39121400 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
            Note: Applying some accessories below might limit this product.
          
          
        - 
    
      
- 
    
      FBRNI 3-5 N - Fixed bridge 3000162
- 
    
      FBRNI 4-5 N - Fixed bridge 3000159
- 
    
      FBRNI 10-5 N - Fixed bridge 2770639
- 
    
      FBRNI 20-5 N - Fixed bridge 3000609
- 
    
      EB 2- 5 - Insertion bridge 1401158
- 
    
      EB 3- 5 - Insertion bridge 1401145
- 
    
      EB 10- 5 - Insertion bridge 1401132
- 
    
      D-MBK 2,5/E - End cover 1414035
- 
    
      RPS - Reducing plug 0201647
- 
    
      ATP-MBK - Partition plate 1413227
- 
    
      SZS 0,6X3,5 - Screwdriver 1205053
- 
    
      BN-ZB 5,2/WH CUS - Marker pin Zack strip 0824271
- 
    
      BN-ZB 5,2/WH:UNBEDRUCKT - Marker pin Zack strip 1401815
- 
    
      UC-TMN 5,2 - Marker for terminal blocks 0822945
- 
    
      UC-TMN 5,2 CUS - Marker for terminal blocks 0826857
- 
    
      NS 15 UNPERF 2000MM VPE 10 - DIN rail, unperforated 1401695
- 
    
      NS 15 PERF 2000MM VPE 10 - DIN rail perforated 1401682
- 
    
      NS 15 AL PERF 2000MM VPE 10 - DIN rail perforated 1401763
- 
    
      NS 15 WH PERF 2000MM-VPE 10 - DIN rail perforated 1204096
- 
    
      E/MBK - End bracket 1401637
- 
    
      E/MK - End bracket 1421633
- 
    
      E/MK 1 - End bracket 1421659
- 
    
      PSBJ 3/13/4 - Test plug strip 0201304
- 
    
      PSB 3/10/4 - Test plug strip 0601292
Your advantages
Separating disks, partition plates, and test sockets complete the range of accessories
        Space saving thanks to compact design and mounting option on a 15 mm DIN rail
        Clear arrangement thanks to marking of all terminal points
        Easy potential distribution thanks to standardized plug-in bridges
        PHOENIX CONTACT PTY Ltd.
        
        Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150