ELR HDC-PT-24/650/55-IOL
-
Miniature Circuit Breaker
1368127
DC circuit breaker for protecting, monitoring, and switching high DC loads, intermediate circuit precharging; can be parameterized, 0 V DC ... 800 V DC, up to 55 A, shutdown in the event of short circuit in <10 μs thanks to hybrid technology, integrated bus communication
Free download available.
Downloads
Product details
Product type | Circuit breakers |
Product family | CONTACTRON |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Selectivity category | A (IEC/EN 60947-2) |
Rated insulation voltage | 440 V DC |
Rated impulse withstand voltage | 6 kV |
Rated service short-circuit breaking capacity Ics | 100 kA (650 V DC) |
Rated ultimate short-circuit breaking capacity Icu | 100 kA (650 V DC) |
Precharging | 1 s (1 mF) |
≤ 15 A | |
Maximum power dissipation for nominal condition | 55 W |
Measuring range | 0 V ... 900 V ±2 % |
Measuring range | -90 A ... 90 A ±2 % |
Messbereich_Leistung | -75 kW ... 75 kW ±4 % |
Supply | |
Rated control supply voltage Us | 24 V DC |
Control supply voltage range Uv | 19.2 V DC ... 26 V DC |
Rated control supply current Is (Standby) | 40 mA |
Rated control supply current Is (Not activated) | 120 mA |
Rated control supply current Is (Activated) | ≤ 210 mA |
Protective circuit | Surge protection |
Reverse polarity protection |
Control input (ON) | |
Rated actuating voltage Uc | 24 V DC |
Triggering voltage range | -3 V DC ... 30 V DC |
Switching threshold (0 signal) | 9.6 V |
Switching threshold (1 signal) | 19.2 V |
Actuating current Ie | 5 mA |
Switch-off time | < 5 ms |
Switch-on time (without precharging) | 400 ms |
Control outputs (STAT, ERR) | |
Output voltage (0 signal) | ≤ 1 V |
Output voltage (1 signal) | Uv - 1 V |
Output current | ≤ 300 mA |
Protective circuit | Short-circuit-proof |
Power output | |
Number of positions | 2 |
Operating voltage range | 0 V DC ... 810 V DC |
Rated voltage Un (Conductor/conductor) | 650 V DC |
Rated operating voltage Ue (Systems with line conductor grounding and IT systems) | 440 V DC |
Rated operating voltage Ue (Center-grounded systems) | 325 V DC (Conductor-PE) |
650 V DC (Conductor-Conductor) | |
Rated current In | 55 A (40 °C) |
Current setting Ir (dependent overload tripping) | 5 A ... 55 A |
Current setting Ioc (independent overcurrent shutdown) | 10 A ... 90 A |
Tripping time tr (dependent overload tripping) | can be parameterized |
Tripping time toc (independent overcurrent shutdown) | 0.2 s |
Tripping current Isc (Short-circuit shutdown (without delay)) | 200 A |
Switch-on delay | can be parameterized |
Control circuits | |
Connection method | Push-in connection |
Stripping length | 8 mm |
Conductor cross section rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross section AWG | 24 ... 16 |
Load circuit | |
Connection method | Push-in connection |
Stripping length | 18 mm |
Conductor cross section rigid | 0.75 mm² ... 16 mm² |
Conductor cross section flexible | 0.75 mm² ... 16 mm² |
Conductor cross section AWG | 20 ... 6 |
Communication: IO-Link | |
Communication protocol | IO-Link |
Specification | 1.1.3 |
Transmission speed | 230400 baud |
Cycle time | 2 ms |
Amount of process data | 12 Byte (Input data) |
1 Byte (Output data) | |
Current consumption | 10 mA |
Item dimensions | |
Width | 84 mm |
Height | 203 mm |
Depth | 117 mm |
Drill hole | |
Diameter | 5.6 mm |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 60 °C (non-condensing) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Altitude | ≤ 2000 m |
Impulse withstand voltage (StKr/Bus) | 1.5 kV |
Impulse withstand voltage (HStrKr/StKr) | 8 kV |
Impulse withstand voltage (HStrKr/Bus) | 8 kV |
Standards/regulations | IEC 60947-2 |
Mounting type | DIN rail mounting |
Direct mounting |
Item number | 1368127 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK7811 |
Product key | DK7811 |
GTIN | 4063151723149 |
Weight per piece (including packing) | 1.392 g |
Weight per piece (excluding packing) | 1.149 g |
Customs tariff number | 85371098 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27370409 |
ECLASS-15.0 | 27370409 |
ETIM
ETIM 9.0 | EC000228 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
PHOENIX CONTACT PTY Ltd
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150