CARRIER-PMP-ENCLOSED (110X38)
-
Marker carriers
0831068
Marker carriers, black, unlabeled, mounting type: screw, rivet, text field height: 38 mm, text field width: 110 mm
Product details
Product type | Marker carriers |
Width | 38 mm |
Length | 110 mm |
Text field | |
Text field width | 110 mm |
Text field height | 38 mm |
RoHS compliant | yes |
Color | black (RAL 9005) |
Material | PA |
Flammability rating according to UL 94 | V0 |
Relative insulation material temperature index (Elec., UL 746 B) | 120 °C |
Components | free from silicone and halogen |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 105 °C |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % |
Mounting type | screw, rivet |
Item number | 0831068 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | BG261A |
Product key | BG261A |
Catalog page | Page 363 (C-3-2019) |
GTIN | 4046356941013 |
Weight per piece (including packing) | 51.56 g |
Weight per piece (excluding packing) | 51.56 g |
Customs tariff number | 39269097 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27281105 |
ETIM
ETIM 9.0 | EC002248 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PMST (10X38) - Insert label 0831076
-
PMST (10X38) BK - Insert label 0831085
-
PMST (10X38) BN - Insert label 0831083
-
PMST (10X38) BU - Insert label 0831084
-
PMST (10X38) GN - Insert label 0831081
-
PMST (10X38) GY - Insert label 0831082
-
PMST (10X38) OG - Insert label 0831078
-
PMST (10X38) RD - Insert label 0831079
-
PMST (10X38) VT - Insert label 0831080
-
PMST (10X38) YE - Insert label 0831077
-
PMT (10X38) - Insert label 0831086
-
PMT (10X38) BK - Insert label 0831095
-
PMT (10X38) BN - Insert label 0831093
-
PMT (10X38) BU - Insert label 0831094
-
PMT (10X38) GN - Insert label 0831091
-
PMT (10X38) GY - Insert label 0831092
-
PMT (10X38) OG - Insert label 0831088
-
PMT (10X38) RD - Insert label 0831089
-
PMT (10X38) VT - Insert label 0831090
-
PMT (10X38) YE - Insert label 0831087
Your advantages
The CARRIER-PMP marker carrier is used in conjunction with insertable UCT-PMP ... labels
They are used to clearly identify devices and control cabinets
They can be mounted using screws or rivets
Frequently searched
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116