EMG 45-ELR3/1,5
-
Load relay
2942739
Electronic load relay, for direct driving of equipment in the 3-phase network, with light indicator and protection circuit, output: 320 V AC .... 440 V AC/3x 1.5 A
Product details
Product type | Solid-state contactor |
Operating mode | 100% operating factor |
Insulation characteristics: Air clearances and creepage distances between the power circuits | |
Insulation | Basic insulation |
Number of phases | 3 |
Maximum power dissipation for nominal condition | 6 W |
Mains type | 3-phase |
Test voltage (Input/output) | 3.5 kV (50 Hz, 60 s) |
Control | |
Input name | Control input right/left |
Typical input current at UN | 20 mA |
Rated actuating voltage UC | 24 V DC |
Triggering voltage range | 19.2 V DC ... 28.8 V DC |
Voltage range with reference to UC | 0.8 ... 1.2 |
0.8 ... 1.2 | |
Reaction time in normal load operation | 20 ms |
20 ms | |
Protective circuit | Reverse polarity protection; Series polarity protection diode |
Surge protection | |
Status display | LED (yellow) |
Transmission frequency | 1 Hz (with ohmic load) |
1 Hz (at cos φ = 0.5) |
AC output | |
Rated operating voltage Ue | 400 V AC |
Operating voltage range | 320 V AC ... 440 V AC |
Peak offstate voltage | 600 V (Load relay is not suitable for the construction of reversing circuits.) |
Mains frequency | 50 Hz |
60 Hz | |
Continuous load current | max. 1.5 A (see derating curve) |
Load current range | 50 mA ... 1.5 A (see to derating) |
Leakage current | typ. 7 mA |
Residual voltage | typ. 1 V |
Surge current | 100 A (tp = 10 ms, at 25 °C) |
Protective circuit | RC element; RC element |
Surge protection |
Control circuits | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Load circuit | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Width | 45 mm |
Height | 75 mm |
Depth | 82.5 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 55 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Air clearances and creepage distances between the power circuits | |
Standards/regulations | EN 50178 |
EMC regulations | |
Standards/regulations | EN 61000-6-2 |
EN 61000-6-4 |
Mounting type | DIN rail mounting |
Assembly note | Can be aligned with > 20 mm spacing |
Mounting position | Vertical (horizontal DIN rail) |
Item number | 2942739 |
Packing unit | 5 pc |
Minimum order quantity | 5 pc |
Sales key | DK7211 |
Product key | DK7211 |
Catalog page | Page 195 (IF-2011) |
GTIN | 4017918080822 |
Weight per piece (including packing) | 161 g |
Weight per piece (excluding packing) | 144.848 g |
Customs tariff number | 85364900 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Wear-free
High switching frequency
Protective circuit in input and output
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116