The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

PLD M 140 W 895/D25 - LED machine light
1118015

LED machine light, 24 V DC, emission angle (vertical/Horizontal): 89 °/97 °, length: 895 mm, diameter: 25 mm, degree of protection: IP54, can be swiveled

Free download available. Downloads

Product details









Compatible products



Your advantages

Space saving, thanks to the small diameter
Plug-in supply line enables free choice of the cable length as well as quick and easy installation
Focused illumination, thanks to swivel action
ETL approval permits use on the North American market
Particularly economical thanks to energy-efficient LED technology and an LED service life of at least 60000 h